A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|
| $3.9264 - $4.3506 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| $19.5141 - $35.9471 | 7 In stock |
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
||
| $5.7877 - $6.4129 | Request the lead time here |
1.969 in
50.0 mm
|
|
2.992 in
76.0 mm
|
||
| $14.5966 - $16.1735 | Request the lead time here |
2.008 in
51.0 mm
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| $9.1549 - $10.144 | Request the lead time here |
2.362 in
60.0 mm
|
|
4.724 in
120.0 mm
|
||
| $33.4819 - $37.0991 | Request the lead time here |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| $3.5131 - $3.8927 | Request the lead time here |
2.126 in
54.0 mm
|
0.906 in
23.0 mm
|
1.575 in
40.0 mm
|
||
| $9.8165 - $10.877 | 206 In stock |
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
||
| $33.147 - $36.728 | Request the lead time here |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| $25.917 - $28.7169 | Request the lead time here |
2.756 in
70.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| $42.151 - $77.6466 | Request the lead time here |
5.906 in
150.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| $9.9061 - $18.2483 | Request the lead time here |
1.969 in
50.0 mm
|
|
1.969 in
50.0 mm
|
||
| $10.1287 - $18.6581 | 10 In stock |
1.969 in
50.0 mm
|
|
1.969 in
50.0 mm
|
||
| $13.8621 - $15.3597 | Request the lead time here |
2.756 in
70.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| $4.072 - $4.512 | Request the lead time here |
1.969 in
50.0 mm
|
|
2.992 in
76.0 mm
|
||
| $3.5779 - $3.9645 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| $4.3939 - $4.8686 | Request the lead time here |
1.575 in
40.0 mm
|
|
1.575 in
40.0 mm
|
||
| $9.4504 - $10.4714 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| $7.6116 - $8.4339 | Request the lead time here |
2.362 in
60.0 mm
|
|
3.543 in
90.0 mm
|
||
| $4.3939 - $4.8686 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue