A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|
$13.4583 - $14.9123 | Request the lead time here |
2.756 in
70.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
$3.4737 - $3.849 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$3.9534 - $4.3805 | Request the lead time here |
2.992 in
76.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$9.8337 - $18.1147 | 10 In stock |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$18.9458 - $34.9001 | 7 In stock |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$9.6176 - $17.7168 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$4.2659 - $4.7268 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$8.8883 - $9.8485 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$14.1715 - $15.7024 | Request the lead time here |
2.008 in
51.0 mm
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
$11.1251 - $12.327 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$4.2659 - $4.7268 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$12.436 - $13.7795 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$5.6191 - $6.2261 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
$5.4459 - $6.0343 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
$9.1752 - $10.1664 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$20.794 - $23.0405 | Request the lead time here |
5.906 in
150.0 mm
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
$32.5067 - $36.0185 | Request the lead time here |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
$7.3899 - $8.1883 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$5.3912 - $5.9737 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
$3.8121 - $4.2239 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue