Menu Search

Leaf Hinges - Stud Mount

In stock

A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.

The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.

  • M5 fixings are AISI 304 stainless steel.
  • Materials: Polyamide 6 (PA) and Die Cast Zinc Alloy
  • Finish Options: Black Matt and Mirror

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Thickness Overall Width View
$4.3939 - $4.8686 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$7.6116 - $8.4339 Request the lead time here
60.0 mm
90.0 mm
$5.553 - $6.1529 Request the lead time here
50.0 mm
63.0 mm
$5.7877 - $6.4129 Request the lead time here
50.0 mm
76.0 mm
$14.5966 - $16.1735 Request the lead time here
51.0 mm
12.0 mm
51.0 mm
$5.6093 - $6.2153 Request the lead time here
50.0 mm
63.0 mm
$9.4504 - $10.4714 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$11.4589 - $12.6968 Request the lead time here
60.0 mm
15.0 mm
60.0 mm
$12.809 - $14.1929 Request the lead time here
60.0 mm
120.0 mm
$21.4178 - $23.7317 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
$5.4737 - $6.0651 Request the lead time here
60.0 mm
15.0 mm
60.0 mm
$7.1559 - $7.929 Request the lead time here
80.0 mm
70.0 mm
$4.973 - $5.5102 Request the lead time here
52.0 mm
19.1 mm
57.0 mm
$11.2194 - $12.4315 Request the lead time here
86.0 mm
14.5 mm
80.0 mm
$8.5538 - $9.4779 Request the lead time here
90.0 mm
15.0 mm
60.0 mm
$6.7634 - $7.4941 Request the lead time here
63.0 mm
11.5 mm
60.0 mm
$3.5131 - $3.8927 Request the lead time here
54.0 mm
23.0 mm
40.0 mm
$33.147 - $36.728 Request the lead time here
110.0 mm
15.0 mm
80.0 mm
$42.151 - $77.6466 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
$9.8165 - $10.877 206 In stock
60.0 mm
60.0 mm
  • of 2
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; Die Cast Zinc Alloy

299121E

Price Range
$4.8686 - $4.3939

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 90.0 mm | 3.543 in; ;

399112E

Price Range
$8.4339 - $7.6116

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

099118E

Price Range
$6.1529 - $5.553

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    0
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

099129E

Price Range
$6.4129 - $5.7877

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Stainless Steel

20042127

Price Range
$16.1735 - $14.5966

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

099128E

Price Range
$6.2153 - $5.6093

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Stainless Steel

20042134

Price Range
$10.4714 - $9.4504

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Stainless Steel

20042110

Price Range
$12.6968 - $11.4589

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; ;

399113E

Price Range
$14.1929 - $12.809

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge - Overall Length - 150.0 mm | 5.906 in; Overall Width - 80.0 mm | 3.15 in; Black;

1399123E

Price Range
$23.7317 - $21.4178

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033866

Price Range
$6.0651 - $5.4737

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 70.0 mm | 2.756 in ; ; Zinc Alloy

20033934

Price Range
$7.929 - $7.1559

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Pin Material
    Steel
  • Finish
    Matt
Hinge - Overall Length - 52.0 mm | 2.047 in ; Overall Width - 57.0 mm | 2.244 in ; Overall Thickness - 19.1 mm | 0.752 in ; Zinc Alloy

20034016

Price Range
$5.5102 - $4.973

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.1 mm
  • Overall Length
    52.0 mm
  • Overall Thickness
    19.1 mm
  • Overall Width
    57.0 mm
  • Pin Material
    Steel;Stainless Steel
Hinge - Overall Length - 86.0 mm | 3.386 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 14.5 mm | 0.571 in ; Zinc Alloy

20034030

Price Range
$12.4315 - $11.2194

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.5 mm
  • Overall Length
    86.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Steel
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033927

Price Range
$9.4779 - $8.5538

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.5 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 63.0 mm | 2.48 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 11.5 mm | 0.453 in ; Zinc Alloy

20034047

Price Range
$7.4941 - $6.7634

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    63.0 mm
  • Overall Thickness
    11.5 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Steel
Leaf Hinge - Leaf Thickness : 7.0 mm | 0.276 in; Overall Length : 54.0 mm | 2.126 in; Overall Thickness : 23.0 mm | 0.906 in; Black

20033705

Price Range
$3.8927 - $3.5131

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    23.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel;Nickel Plating Steel
Free Swinging Hinge - ; ; ;

1399112E

Price Range
$36.728 - $33.147

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

1399113E

Price Range
$77.6466 - $42.151

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

399111E

Price Range
$10.877 - $9.8165

Stock Levels
206 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090