Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|
$3.4737 - $3.849 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$32.5067 - $36.0185 | Request the lead time here |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
$4.2659 - $4.7268 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$18.9458 - $34.9001 | 7 In stock |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$3.8121 - $4.2239 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$13.4583 - $14.9123 | Request the lead time here |
2.756 in
70.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
$9.6176 - $17.7168 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$3.9534 - $4.3805 | Request the lead time here |
2.992 in
76.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$9.8337 - $18.1147 | 10 In stock |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$4.2659 - $4.7268 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$5.3912 - $5.9737 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
$8.8883 - $9.8485 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$11.1251 - $12.327 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$7.3899 - $8.1883 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$20.794 - $23.0405 | Request the lead time here |
5.906 in
150.0 mm
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
$12.436 - $13.7795 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$4.0149 - $4.4486 | Request the lead time here |
1.929 in
49.0 mm
|
0.787 in
20.0 mm
|
1.732 in
44.0 mm
|
||
$4.8281 - $5.3498 | Request the lead time here |
2.244 in
57.0 mm
|
0.752 in
19.1 mm
|
2.047 in
52.0 mm
|
||
$10.8927 - $12.0694 | Request the lead time here |
3.386 in
86.0 mm
|
0.571 in
14.5 mm
|
3.15 in
80.0 mm
|
||
$5.4459 - $6.0343 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue