Menu Search

Leaf Hinges - Stud Mount

In stock

A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.

The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.

  • M5 fixings are AISI 304 stainless steel.
  • Materials: Polyamide 6 (PA) and Die Cast Zinc Alloy
  • Finish Options: Black Matt and Mirror

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Thickness Overall Width View
$7.1559 - $7.929 Request the lead time here
80.0 mm
70.0 mm
$5.7431 - $6.3636 Request the lead time here
90.0 mm
11.7 mm
74.0 mm
$2.1273 - $2.3571 Request the lead time here
44.6 mm
14.5 mm
41.0 mm
$11.2194 - $12.4315 Request the lead time here
86.0 mm
14.5 mm
80.0 mm
$7.6116 - $8.4339 Request the lead time here
60.0 mm
90.0 mm
$9.8165 - $10.877 206 In stock
60.0 mm
60.0 mm
$3.5131 - $3.8927 Request the lead time here
54.0 mm
23.0 mm
40.0 mm
$33.147 - $36.728 Request the lead time here
110.0 mm
15.0 mm
80.0 mm
$25.917 - $28.7169 Request the lead time here
70.0 mm
15.0 mm
80.0 mm
$42.151 - $77.6466 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
$13.8621 - $15.3597 Request the lead time here
70.0 mm
15.0 mm
80.0 mm
$9.9061 - $18.2483 Request the lead time here
50.0 mm
50.0 mm
$3.5779 - $3.9645 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$33.4819 - $37.0991 Request the lead time here
110.0 mm
15.0 mm
80.0 mm
$4.072 - $4.512 Request the lead time here
50.0 mm
76.0 mm
$10.1287 - $18.6581 10 In stock
50.0 mm
50.0 mm
$21.4178 - $23.7317 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
$4.3939 - $4.8686 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$3.9264 - $4.3506 Request the lead time here
50.0 mm
11.0 mm
50.0 mm
$19.5141 - $35.9471 7 In stock
60.0 mm
60.0 mm
  • of 2
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 70.0 mm | 2.756 in ; ; Zinc Alloy

20033934

Price Range
$7.929 - $7.1559

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Pin Material
    Steel
  • Finish
    Matt
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.7 mm | 0.461 in ; Zinc Alloy

20033729

Price Range
$6.3636 - $5.7431

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    11.7 mm
  • Overall Width
    74.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 44.6 mm | 1.756 in ; Overall Width - 41.0 mm | 1.614 in ; Overall Thickness - 14.5 mm | 0.571 in ; PA6

20034061

Price Range
$2.3571 - $2.1273

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    44.6 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    41.0 mm
  • Pin Material
    Nylon 6
  • Finish
    Matt
Hinge - Overall Length - 86.0 mm | 3.386 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 14.5 mm | 0.571 in ; Zinc Alloy

20034030

Price Range
$12.4315 - $11.2194

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.5 mm
  • Overall Length
    86.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Steel
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 90.0 mm | 3.543 in; ;

399112E

Price Range
$8.4339 - $7.6116

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

399111E

Price Range
$10.877 - $9.8165

Stock Levels
206 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge - Leaf Thickness : 7.0 mm | 0.276 in; Overall Length : 54.0 mm | 2.126 in; Overall Thickness : 23.0 mm | 0.906 in; Black

20033705

Price Range
$3.8927 - $3.5131

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    23.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel;Nickel Plating Steel
Free Swinging Hinge - ; ; ;

1399112E

Price Range
$36.728 - $33.147

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

1399111E

Price Range
$28.7169 - $25.917

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

1399113E

Price Range
$77.6466 - $42.151

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

1399121E

Price Range
$15.3597 - $13.8621

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

099111E

Price Range
$18.2483 - $9.9061

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Free Swinging Hinge - Overall Length : 40.0 mm | 1.575 in; Overall Thickness : 9.0 mm | 0.354 in; Overall Width : 40.0 mm | 1.575 in; Black

299201E

Price Range
$3.9645 - $3.5779

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

1399122E

Price Range
$37.0991 - $33.4819

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

099119E

Price Range
$4.512 - $4.072

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

099121E

Price Range
$18.6581 - $10.1287

Stock Levels
10 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Leaf Hinge - Overall Length - 150.0 mm | 5.906 in; Overall Width - 80.0 mm | 3.15 in; Black;

1399123E

Price Range
$23.7317 - $21.4178

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; Die Cast Zinc Alloy

299121E

Price Range
$4.8686 - $4.3939

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

199201E

Price Range
$4.3506 - $3.9264

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

399121E

Price Range
$35.9471 - $19.5141

Stock Levels
7 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090