Menu Search

LED Spacers - Round, Metric Spacers

In stock

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
91 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
$0.1374 - $0.1447 Request the lead time here
Round
Black
PVC
26.0 mm
$0.1505 - $0.1585 Request the lead time here
Round
Black
PVC
18.0 mm
$0.1216 - $0.1281 Request the lead time here
Round
Black
PVC
22.0 mm
$0.1913 - $0.2014 Request the lead time here
Round
Black
PVC
11.0 mm
$0.1551 - $0.1632 Request the lead time here
Round
Black
PVC
22.0 mm
$0.2671 - $0.2811 Request the lead time here
Round
Black
PVC
28.0 mm
$0.2977 - $0.3134 Request the lead time here
Round
Black
PVC
25.0 mm
$0.1174 - $0.1235 Request the lead time here
Round
Black
PVC
17.0 mm
$0.1943 - $0.2045 Request the lead time here
Round
Black
PVC
17.0 mm
$0.2699 - $0.2841 Request the lead time here
Round
Black
PVC
24.0 mm
$0.132 - $0.139 Request the lead time here
Round
Black
PVC
12.0 mm
$0.0987 - $0.1819 Request the lead time here
Round
Black
PVC
7.0 mm
$0.1061 - $0.1117 Request the lead time here
Round
Black
PVC
12.0 mm
$0.0915 - $0.0964 Request the lead time here
Round
Black
PVC
5.0 mm
$0.1253 - $0.1319 Request the lead time here
Round
Black
PVC
17.0 mm
$0.1229 - $0.1294 Request the lead time here
Round
Black
PVC
14.0 mm
$0.1094 - $0.1152 Request the lead time here
Round
Black
PVC
12.0 mm
$0.1435 - $0.151 Request the lead time here
Round
Black
PVC
23.0 mm
$0.0948 - $0.0999 Request the lead time here
Round
Black
PVC
7.0 mm
$0.1149 - $0.121 Request the lead time here
Round
Black
PVC
19.0 mm
  • of 5
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 26.0 mm | 1.024 in ; Spacer Length 26.0 mm | 1.024 in

LEDM-2-26

Price Range
$0.1447 - $0.1374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 18.0 mm | 0.709 in ; Spacer Length 18.0 mm | 0.709 in

LEDM-3-18

Price Range
$0.1585 - $0.1505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 22.0 mm | 0.866 in ; Spacer Length 22.0 mm | 0.866 in

LEDM-2-22

Price Range
$0.1281 - $0.1216

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 11.0 mm | 0.433 in ; Spacer Length 11.0 mm | 0.433 in

LEDM-3-11

Price Range
$0.2014 - $0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 22.0 mm | 0.866 in ; Spacer Length 22.0 mm | 0.866 in

LEDM-1-22

Price Range
$0.1632 - $0.1551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 28.0 mm | 1.102 in ; Spacer Length 28.0 mm | 1.102 in

LEDM-2-28

Price Range
$0.2811 - $0.2671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 25.0 mm | 0.984 in ; Spacer Length 25.0 mm | 0.984 in

LEDM-3-25

Price Range
$0.3134 - $0.2977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 17.0 mm | 0.669 in ; Spacer Length 17.0 mm | 0.669 in

LEDM-2-17

Price Range
$0.1235 - $0.1174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 17.0 mm | 0.669 in ; Spacer Length 17.0 mm | 0.669 in

LEDM-3-17

Price Range
$0.2045 - $0.1943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 24.0 mm | 0.945 in ; Spacer Length 24.0 mm | 0.945 in

LEDM-1-24

Price Range
$0.2841 - $0.2699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 12.0 mm | 0.472 in ; Spacer Length 12.0 mm | 0.472 in

LEDM-3-12

Price Range
$0.139 - $0.132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer 5.1 mm 7.0 mm PVC UL94 V-0 Black

LEDM-1-07

Price Range
$0.1819 - $0.0987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 12.0 mm | 0.472 in ; Spacer Length 12.0 mm | 0.472 in

LEDM-2-12

Price Range
$0.1117 - $0.1061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 5.0 mm | 0.197 in ; Spacer Length 5.0 mm | 0.197 in

LEDM-1-05

Price Range
$0.0964 - $0.0915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 17.0 mm | 0.669 in ; Spacer Length 17.0 mm | 0.669 in

LEDM-1-17

Price Range
$0.1319 - $0.1253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 14.0 mm | 0.551 in ; Spacer Length 14.0 mm | 0.551 in

LEDM-1-14

Price Range
$0.1294 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 12.0 mm | 0.472 in ; Spacer Length 12.0 mm | 0.472 in

LEDM-1-12

Price Range
$0.1152 - $0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 23.0 mm | 0.906 in ; Spacer Length 23.0 mm | 0.906 in

LEDM-1-23

Price Range
$0.151 - $0.1435

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 7.0 mm | 0.276 in ; Spacer Length 7.0 mm | 0.276 in

LEDM-2-07

Price Range
$0.0999 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 19.0 mm | 0.748 in ; Spacer Length 19.0 mm | 0.748 in

LEDM-2-19

Price Range
$0.121 - $0.1149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm