These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.3113 - $0.3277 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.102 in
28.0 mm
|
||
$0.2248 - $0.2365 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.551 in
14.0 mm
|
||
$0.1656 - $0.1742 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
$0.31 - $0.3263 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.024 in
26.0 mm
|
||
$0.084 - $0.0884 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.197 in
5.0 mm
|
||
$0.1435 - $0.151 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.906 in
23.0 mm
|
||
$0.0948 - $0.0999 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
$0.1149 - $0.121 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.748 in
19.0 mm
|
||
$0.1229 - $0.1294 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.551 in
14.0 mm
|
||
$0.1346 - $0.1417 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
$0.154 - $0.1622 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.787 in
20.0 mm
|
||
$0.1399 - $0.1473 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.63 in
16.0 mm
|
||
$0.1094 - $0.1152 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.472 in
12.0 mm
|
||
$0.2913 - $0.3068 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.984 in
25.0 mm
|
||
$0.0975 - $0.1025 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.433 in
11.0 mm
|
||
$0.1006 - $0.1058 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.197 in
5.0 mm
|
||
$0.3326 - $0.3503 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.181 in
30.0 mm
|
||
$0.2791 - $0.2938 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.142 in
29.0 mm
|
||
$0.1174 - $0.1235 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.669 in
17.0 mm
|
||
$0.1943 - $0.2045 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue