These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.0844 - $0.0887 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
$0.107 - $0.1125 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
$0.1114 - $0.1172 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.079 in
2.0 mm
|
||
$0.1601 - $0.1774 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.315 in
8.0 mm
|
||
LEDS2-8-26 | $0.1161 - $0.1224 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
|
$0.0808 - $0.0851 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.157 in
4.0 mm
|
||
$0.0974 - $0.1025 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
$0.1607 - $0.1692 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.512 in
13.0 mm
|
||
$0.1047 - $0.1103 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.236 in
6.0 mm
|
||
$0.1201 - $0.1263 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.827 in
21.0 mm
|
||
$0.2444 - $0.2574 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.512 in
13.0 mm
|
||
$0.2416 - $0.2544 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
$0.1295 - $0.1435 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.118 in
3.0 mm
|
||
$0.1971 - $0.2074 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.354 in
9.0 mm
|
||
$0.1016 - $0.107 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.394 in
10.0 mm
|
||
$0.1174 - $0.1235 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
||
$0.0933 - $0.0982 | 3018 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
$0.0775 - $0.0815 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.079 in
2.0 mm
|
||
$0.1674 - $0.1762 | 20 In stock |
Round
|
Black
|
PVC
|
|
0.512 in
13.0 mm
|
||
$0.1219 - $0.1282 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue