These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.124 - $0.1306 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.787 in
20.0 mm
|
||
$0.3179 - $0.5857 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.142 in
29.0 mm
|
||
$0.1006 - $0.1058 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.197 in
5.0 mm
|
||
$0.1253 - $0.1319 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.669 in
17.0 mm
|
||
$0.1216 - $0.1281 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
$0.1913 - $0.2014 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.433 in
11.0 mm
|
||
$0.1551 - $0.1632 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
$0.2671 - $0.2811 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.102 in
28.0 mm
|
||
$0.2977 - $0.3134 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.984 in
25.0 mm
|
||
$0.2522 - $0.4647 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.748 in
19.0 mm
|
||
$0.1374 - $0.1447 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.024 in
26.0 mm
|
||
$0.1505 - $0.1585 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.709 in
18.0 mm
|
||
$0.0915 - $0.0964 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.197 in
5.0 mm
|
||
$0.2978 - $0.5488 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.024 in
26.0 mm
|
||
$0.31 - $0.3263 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.024 in
26.0 mm
|
||
$0.1144 - $0.1205 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.433 in
11.0 mm
|
||
$0.2969 - $0.3126 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.063 in
27.0 mm
|
||
$0.284 - $0.299 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.906 in
23.0 mm
|
||
$0.1229 - $0.1294 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.551 in
14.0 mm
|
||
$0.1346 - $0.1417 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue