These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.099 - $0.1043 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.354 in
9.0 mm
|
||
$0.0974 - $0.1025 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
$0.0796 - $0.0837 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.118 in
3.0 mm
|
||
$0.115 - $0.1211 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.315 in
8.0 mm
|
||
$0.1059 - $0.1116 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
$0.1295 - $0.1435 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.118 in
3.0 mm
|
||
$0.0933 - $0.0982 | 3018 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
$0.1114 - $0.1172 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.079 in
2.0 mm
|
||
$0.1674 - $0.1762 | 20 In stock |
Round
|
Black
|
PVC
|
|
0.512 in
13.0 mm
|
||
$0.0944 - $0.0994 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
LEDS2-8-26 | $0.1161 - $0.1224 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue