Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Dynamic Load Capacity | Wheel Height | Load Capacity | Static Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| $241.7729 - $267.8924 | Request the lead time here |
125.0 kg
125.0 kg
|
1.969 in
50.0 mm
|
125 kg
125 kg
|
250.0 kg
250.0 kg
|
||
| $253.6197 - $281.019 | Request the lead time here |
375.0 kg
375.0 kg
|
2.953 in
75.0 mm
|
375 kg
375 kg
|
750.0 kg
750.0 kg
|
||
| $380.5777 - $421.6927 | Request the lead time here |
750.0 kg
750.0 kg
|
3.819 in
97.0 mm
|
750 kg
750 kg
|
1500.0 kg
1500.0 kg
|
||
| $233.7764 - $259.032 | Request the lead time here |
250.0 kg
250.0 kg
|
2.48 in
63.0 mm
|
250 kg
250 kg
|
500.0 kg
500.0 kg
|
||
| $277.2886 - $307.245 | Request the lead time here |
500.0 kg
500.0 kg
|
2.953 in
75.0 mm
|
500 kg
500 kg
|
1000.0 kg
1000.0 kg
|
||
| $155.0694 - $171.822 | Request the lead time here |
125.0 kg
125.0 kg
|
1.969 in
50.0 mm
|
125 kg
125 kg
|
250.0 kg
250.0 kg
|
||
| $255.3607 - $282.9481 | Request the lead time here |
125.0 kg
125.0 kg
|
1.969 in
50.0 mm
|
125.0 kg
125.0 kg
|
250.0 kg
250.0 kg
|
||
| $331.9072 - $367.7642 | Request the lead time here |
250.0 kg
250.0 kg
|
2.48 in
63.0 mm
|
250 kg
250 kg
|
500.0 kg
500.0 kg
|
||
| $158.0804 - $175.1584 | Request the lead time here |
125.0 kg
125.0 kg
|
1.969 in
50.0 mm
|
125.0 kg
125.0 kg
|
250.0 kg
250.0 kg
|
||
| $107.5094 - $119.1241 | Request the lead time here |
125.0 kg
125.0 kg
|
1.654 in
42.0 mm
|
|
50.0 kg
50.0 kg
|
||
| $256.0584 - $283.7212 | Request the lead time here |
375.0 kg
375.0 kg
|
2.953 in
75.0 mm
|
375.0 kg
375.0 kg
|
750.0 kg
750.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue