Stud Mount Leveling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $22.8477 - $25.316 | Request the lead time here |
M6 x 1.0
|
Swivel
|
1 in
25.4 mm
|
0.752 in
19.1 mm
|
||
| $114.7313 - $127.1262 | Request the lead time here |
M12 x 1.75
|
Swivel
|
2.008 in
51.0 mm
|
1.89 in
48.0 mm
|
||
| $66.4752 - $73.6568 | Request the lead time here |
M8 x 1.25
|
Swivel
|
1.252 in
31.8 mm
|
1 in
25.4 mm
|
||
| $199.2287 - $220.752 | Request the lead time here |
M16 x 2.0
|
Swivel
|
2.008 in
51.0 mm
|
2.52 in
64.0 mm
|
||
| $182.8921 - $202.6505 | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
| $240.0985 - $266.0371 | Request the lead time here |
M24
|
Swivel
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
||
| $121.4493 - $134.5699 | Request the lead time here |
M16
|
Swivel
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
| $29.3475 - $32.518 | Request the lead time here |
M10 x 1.5
|
Swivel
|
2.008 in
51.0 mm
|
1.26 in
32.0 mm
|
||
| $74.3537 - $82.3864 | Request the lead time here |
M6 x 1.0
|
Swivel
|
1 in
25.4 mm
|
0.752 in
19.1 mm
|
||
| $22.2323 - $24.6342 | Request the lead time here |
M6 x 1.0
|
Swivel
|
1 in
25.4 mm
|
0.752 in
19.1 mm
|
||
| $33.4837 - $37.1012 | Request the lead time here |
M10 x 1.5
|
Swivel
|
2.008 in
51.0 mm
|
1.26 in
32.0 mm
|
||
| $192.8273 - $213.659 | Request the lead time here |
M16 x 2.0
|
Swivel
|
2.008 in
51.0 mm
|
2.52 in
64.0 mm
|
||
| $92.8684 - $102.9013 | Request the lead time here |
M10 x 1.5
|
Swivel
|
2.008 in
51.0 mm
|
1.26 in
32.0 mm
|
||
| $79.7703 - $88.3882 | Request the lead time here |
M16 x 2.0
|
Swivel
|
2.008 in
51.0 mm
|
2.52 in
64.0 mm
|
||
| $34.3701 - $38.0833 | Request the lead time here |
M8 x 1.25
|
Swivel
|
1.252 in
31.8 mm
|
1 in
25.4 mm
|
||
| $74.6491 - $82.7137 | Request the lead time here |
M8 x 1.25
|
Swivel
|
1.252 in
31.8 mm
|
1 in
25.4 mm
|
||
| $28.3628 - $31.4269 | Request the lead time here |
M8 x 1.25
|
Swivel
|
1.252 in
31.8 mm
|
|
||
| $25.8022 - $28.5897 | Request the lead time here |
M8 x 1.25
|
Swivel
|
1.252 in
31.8 mm
|
1 in
25.4 mm
|
||
| $69.6267 - $77.1487 | Request the lead time here |
M16 x 2.0
|
Swivel
|
2.008 in
51.0 mm
|
2.52 in
64.0 mm
|
||
| $45.2285 - $50.1147 | Request the lead time here |
M12 x 1.75
|
Swivel
|
2.008 in
51.0 mm
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue