Menu Search

Lift and Turn Compression Latch

In stock

Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing. The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material View
$10.1918 - $11.2929 Request the lead time here
85.0 mm
Black
Zamak
$10.1918 - $11.2929 Request the lead time here
85.0 mm
Black
Zamak
Compression Cam Latch - Mounting Hole Length - 72.5 mm | 2.854 in; Mounting Hole Width - 29.5 mm | 1.161 in; Zamak; Black

493591

Price Range
$11.2929 - $10.1918

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zamak
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Handle Length
    85.0 mm
  • Mounting Hole Length
    72.5 mm
Compression Cam Latch - Mounting Hole Length - 72.5 mm | 2.854 in; Mounting Hole Width - 29.5 mm | 1.161 in; Zamak; Black

493590

Price Range
$11.2929 - $10.1918

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zamak
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Grip Range
    16.0 mm
  • Handle Length
    85.0 mm