Menu Search

Lift-Off Leaf Hinges

In stock

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Zamak, Die Cast Zinc Alloy, Steel, Zinc Alloy, Stainless Steel Colour: Black, Grey, , Chrome Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Mounting Orientation Material Overall Width View
$12.5331 - $13.8871 Request the lead time here
80.0 mm
Left Handed
Stainless Steel
80.0 mm
$5.0132 - $5.5548 Request the lead time here
80.0 mm
Left Handed
Steel
80.0 mm
$6.6588 - $7.3782 Request the lead time here
80.0 mm
Grey
Right Handed
Steel
80.0 mm
  • of 2
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Thickness - 12.0 mm | 0.472 in Stainless Steel;

429940002E

Price Range
$13.8871 - $12.5331

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
  • Pin Material
    Stainless Steel
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Thickness - 12.0 mm | 0.472 in Steel;

429963002E

Price Range
$5.5548 - $5.0132

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Thickness - 2.5 mm | 0.098 in Steel; Grey

429963001E

Price Range
$7.3782 - $6.6588

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Right Handed