Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Door Attachment Length | Overall Length | Colour | Overall Thickness | Body Material | View | |
|---|---|---|---|---|---|---|---|---|
| $26.6019 - $49.0037 | Request the lead time here |
2.362 in
60.0 mm
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
Stainless Steel
|
||
| $6.6689 - $7.3893 | Request the lead time here |
|
2.992 in
76.0 mm
|
Natural
|
|
Stainless Steel
|
||
| $4.9082 - $5.4385 | Request the lead time here |
2.539 in
64.5 mm
|
2.539 in
64.5 mm
|
Silver
|
0.669 in
17.0 mm
|
|
||
| $21.3097 - $39.2546 | Request the lead time here |
3.937 in
100.0 mm
|
3.937 in
100.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Steel
|
||
| $7.483 - $8.2915 | 10 In stock |
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
|
||
| $14.9925 - $16.6122 | 13 In stock |
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
|
||
| $21.3097 - $39.2546 | Request the lead time here |
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
|
||
| $26.8706 - $49.4986 | Request the lead time here |
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
|
||
| $3.2938 - $3.6496 | Request the lead time here |
|
2.008 in
51.0 mm
|
Black
|
0.512 in
13.0 mm
|
Die Cast Zinc Alloy
|
||
| $1.5201 - $1.6843 | Request the lead time here |
|
1.004 in
25.5 mm
|
Black
|
|
|
||
| $1.5911 - $1.763 | Request the lead time here |
|
1.004 in
25.5 mm
|
Black
|
|
|
||
| $6.3237 - $7.0068 | Request the lead time here |
|
2.48 in
63.0 mm
|
Natural
|
0.689 in
17.5 mm
|
Die Cast Zinc Alloy
|
||
| $5.4404 - $6.0281 | Request the lead time here |
|
2.52 in
64.0 mm
|
Black
|
0.669 in
17.0 mm
|
Die Cast Zinc Alloy
|
||
| $28.9359 - $32.0619 | Request the lead time here |
|
3.937 in
100.0 mm
|
|
0.969 in
24.6 mm
|
|
||
| $28.9359 - $32.0619 | Request the lead time here |
|
3.937 in
100.0 mm
|
|
0.969 in
24.6 mm
|
|
||
| $33.2912 - $36.8878 | Request the lead time here |
|
2.52 in
64.0 mm
|
|
0.709 in
18.0 mm