Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: Zinc Plated Steel, 303 Stainless Steel, 316 Stainless Steel Series Code: SRP4041, SRP4044

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
$88.5976 - $98.1692 Request the lead time here
109.0
Zinc Plated Steel
M30
Coarse
108.0
60.0
65.0
$2.7514 - $3.0487 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
$246.3754 - $272.9922 Request the lead time here
109.0
Zinc Plated Steel
M30
Fine
108.0
60.0
65.0
$22.7346 - $25.1907 Request the lead time here
31.0
316 Stainless Steel
M6
Coarse
36.0
16.0
20.0
$72.9635 - $80.8459 Request the lead time here
109.0
Zinc Plated Steel
M33
Coarse
108.0
60.0
65.0
$53.1428 - $58.884 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
$670.6538 - $743.1067 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
$24.5824 - $27.2381 Request the lead time here
53.0
316 Stainless Steel
M12
Coarse
54.0
30.0
30.0
$88.6424 - $98.2188 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
$23.9105 - $26.4936 Request the lead time here
31.0
303 Stainless Steel
M6
Coarse
36.0
16.0
20.0
$32.1419 - $35.6144 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
$358.5572 - $397.2933 Request the lead time here
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
$107.3078 - $118.9005 Request the lead time here
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
$136.552 - $151.3041 Request the lead time here
62.0
Zinc Plated Steel
M16
Fine
63.0
35.0
35.0
$66.743 - $73.9535 Request the lead time here
71.0
Zinc Plated Steel
M20
Fine
72.0
40.0
40.0
$61.7118 - $68.3787 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
$236.8632 - $262.4523 Request the lead time here
128.0
Zinc Plated Steel
M39
Coarse
126.0
70.0
75.0
$202.509 - $224.3867 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
$7.6255 - $8.4493 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
$11.3673 - $12.5953 Request the lead time here
53.0
Zinc Plated Steel
M12
Coarse
54.0
30.0
30.0
  • of 2
Lifting Eye Bolt Coarse M30 108.0 Zinc Plated Steel

20198824

Price Range
$98.1692 - $88.5976

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198732

Price Range
$3.0487 - $2.7514

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Fine M30 108.0 Zinc Plated Steel

20198831

Price Range
$272.9922 - $246.3754

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20199074

Price Range
$25.1907 - $22.7346

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M33 108.0 Zinc Plated Steel

20199357

Price Range
$80.8459 - $72.9635

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198800

Price Range
$58.884 - $53.1428

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198909

Price Range
$743.1067 - $670.6538

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • h1
    187.0
Lifting Eye Bolt Coarse M12 54.0 316 Stainless Steel

20199104

Price Range
$27.2381 - $24.5824

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
$98.2188 - $88.6424

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199241

Price Range
$26.4936 - $23.9105

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20199098

Price Range
$35.6144 - $32.1419

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199142

Price Range
$397.2933 - $358.5572

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
$118.9005 - $107.3078

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Fine M16 63.0 Zinc Plated Steel

20198770

Price Range
$151.3041 - $136.552

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Fine M20 72.0 Zinc Plated Steel

20198794

Price Range
$73.9535 - $66.743

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199296

Price Range
$68.3787 - $61.7118

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M39 126.0 Zinc Plated Steel

20199449

Price Range
$262.4523 - $236.8632

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M39
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198817

Price Range
$224.3867 - $202.509

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
$8.4493 - $7.6255

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M12 54.0 Zinc Plated Steel

20198756

Price Range
$12.5953 - $11.3673

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0