Menu Search

Linear Carriages - Closed

In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1750, SRL1751

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
$65.4859 - $72.5607 Request the lead time here
40.0
78.0
Resin
8.6
90.0
Standard
M10x25
$115.6308 - $128.1229 Request the lead time here
12.0
30.0
Resin
4.3
20.3
Short
M5x10
$251.6403 - $278.8258 Request the lead time here
20.0
41.0
Stainless
5.2
28.3
Short
M6x12
$116.1651 - $128.7148 Request the lead time here
12.0
30.0
Resin
4.3
20.3
Short
M5x10
$46.2523 - $51.2492 Request the lead time here
16.0
38.5
Resin
4.3
44.0
Standard
M5x12
$165.5468 - $183.4313 Request the lead time here
16.0
38.5
Resin
4.3
89.0
Long
M5x12
$107.3879 - $118.9894 Request the lead time here
8.0
22.0
Resin
3.4
58.0
Long
M4x8
$74.4159 - $82.4553 Request the lead time here
12.0
30.0
Resin
4.3
77.0
Long
M5x10
$144.9393 - $160.5976 Request the lead time here
20.0
41.0
Resin
5.2
28.3
Short
M6x12
$201.1901 - $222.9253 Request the lead time here
30.0
59.5
Resin
6.8
154.0
Long
M8x18
$676.1545 - $749.2017 Request the lead time here
40.0
78.0
Resin
8.6
56.4
Short
M10x25
$51.3661 - $56.9153 Request the lead time here
8.0
22.0
Resin
3.4
30.0
Standard
M4x8
$123.1106 - $136.4107 Request the lead time here
12.0
30.0
Stainless
4.3
77.0
Long
M5x10
$100.824 - $111.7163 Request the lead time here
8.0
22.0
Stainless
3.4
58.0
Long
M4x8
$160.662 - $178.0189 Request the lead time here
12.0
30.0
Stainless
4.3
20.3
Short
M5x10
$245.6107 - $272.1448 Request the lead time here
16.0
38.5
Resin
4.3
22.3
Short
M5x12
$305.983 - $339.0393 Request the lead time here
50.0
102.0
Resin
8.6
72.3
Short
M10x25
$80.7507 - $89.4745 Request the lead time here
20.0
41.0
Resin
5.2
53.0
Normal
M6x12
$110.5934 - $122.5412 Request the lead time here
25.0
51.5
Resin
6.8
136.0
Long
M8x18
$132.5748 - $146.8972 Request the lead time here
50.0
102.0
Resin
8.6
230.0
Long
M10x25
  • of 3
Linear Carriage - 90.0; M10x25; 102.0; Aluminium

20262860

Price Range
$72.5607 - $65.4859

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    90.0
  • d2
    M10x25
Linear Carriage - 20.3; M5x10; 44.0; Aluminium

20263003

Price Range
$128.1229 - $115.6308

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage - 28.3; M6x12; 54.0; Aluminium

20263089

Price Range
$278.8258 - $251.6403

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage - 20.3; M5x10; 44.0; Aluminium

20263126

Price Range
$128.7148 - $116.1651

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage - 44.0; M5x12; 50.0; Aluminium

20263256

Price Range
$51.2492 - $46.2523

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12
Linear Carriage - 89.0; M5x12; 50.0; Aluminium

20263669

Price Range
$183.4313 - $165.5468

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage - 58.0; M4x8; 34.0; Aluminium

20262815

Price Range
$118.9894 - $107.3879

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage - 77.0; M5x10; 44.0; Aluminium

20262952

Price Range
$82.4553 - $74.4159

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage - 28.3; M6x12; 54.0; Aluminium

20262976

Price Range
$160.5976 - $144.9393

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage - 154.0; M8x18; 78.0; Aluminium

20263102

Price Range
$222.9253 - $201.1901

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    154.0
  • d2
    M8x18
Linear Carriage - 56.4; M10x25; 102.0; Aluminium

20263195

Price Range
$749.2017 - $676.1545

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    56.4
  • d2
    M10x25
Linear Carriage - 30.0; M4x8; 34.0; Aluminium

20263225

Price Range
$56.9153 - $51.3661

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage - 77.0; M5x10; 44.0; Aluminium

20262907

Price Range
$136.4107 - $123.1106

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage - 58.0; M4x8; 34.0; Aluminium

20262914

Price Range
$111.7163 - $100.824

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage - 20.3; M5x10; 44.0; Aluminium

20263027

Price Range
$178.0189 - $160.662

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage - 22.3; M5x12; 50.0; Aluminium

20263140

Price Range
$272.1448 - $245.6107

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage - 72.3; M10x25; 122.0; Aluminium

20263188

Price Range
$339.0393 - $305.983

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    72.3
  • d2
    M10x25
Linear Carriage - 53.0; M6x12; 54.0; Aluminium

20263270

Price Range
$89.4745 - $80.7507

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage - 136.0; M8x18; 76.0; Aluminium

20263041

Price Range
$122.5412 - $110.5934

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    136.0
  • d2
    M8x18
Linear Carriage - 230.0; M10x25; 122.0; Aluminium

20263119

Price Range
$146.8972 - $132.5748

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    230.0
  • d2
    M10x25