Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$4,115.5868 - $4,560.207 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3930.0
$3,123.7958 - $3,461.2696 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
4000.0
$2,370.3616 - $2,626.4395 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
4000.0
$765.8551 - $848.5929 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1540.0
$837.5508 - $928.0342 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1720.0
$1,111.9914 - $1,232.1234 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2320.0
$435.2843 - $482.3095 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
940.0
$885.2693 - $980.9079 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1840.0
$1,088.0142 - $1,205.5559 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2260.0
$1,231.2485 - $1,364.2642 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2620.0
$1,493.8183 - $1,655.2004 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3280.0
$1,541.537 - $1,708.0742 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3400.0
$1,341.4649 - $1,486.3877 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2500.0
$1,507.4186 - $1,670.2699 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2860.0
$1,147.9179 - $1,271.9312 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2080.0
$1,452.0745 - $1,608.9468 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2740.0
$832.3624 - $922.2851 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1300.0
$1,083.0615 - $1,200.0682 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1780.0
$1,400.9755 - $1,552.3274 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2320.0
$1,714.3299 - $1,899.5345 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2920.0
  • of 35
Linear Guide Rail - Standard; 45.0; 14.0; 3930.0; Steel

20159238

Price Range
$4,560.207 - $4,115.5868

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3930.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Standard; 35.0; 9.0; 4000.0; Steel

20159214

Price Range
$3,461.2696 - $3,123.7958

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    4000.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 25.0; 7.0; 4000.0; Steel

20159221

Price Range
$2,626.4395 - $2,370.3616

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    4000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1540.0; Steel

20162696

Price Range
$848.5929 - $765.8551

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1540.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1720.0; Steel

20162726

Price Range
$928.0342 - $837.5508

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1720.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2320.0; Steel

20162825

Price Range
$1,232.1234 - $1,111.9914

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2320.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 940.0; Steel

20162603

Price Range
$482.3095 - $435.2843

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    940.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1840.0; Steel

20162740

Price Range
$980.9079 - $885.2693

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1840.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2260.0; Steel

20162818

Price Range
$1,205.5559 - $1,088.0142

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2260.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2620.0; Steel

20162870

Price Range
$1,364.2642 - $1,231.2485

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2620.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3280.0; Steel

20162986

Price Range
$1,655.2004 - $1,493.8183

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3280.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3400.0; Steel

20163006

Price Range
$1,708.0742 - $1,541.537

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3400.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2500.0; Steel

20163495

Price Range
$1,486.3877 - $1,341.4649

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2500.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2860.0; Steel

20163556

Price Range
$1,670.2699 - $1,507.4186

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2860.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2080.0; Steel

20163426

Price Range
$1,271.9312 - $1,147.9179

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2080.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2740.0; Steel

20163532

Price Range
$1,608.9468 - $1,452.0745

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2740.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 1300.0; Steel

20163938

Price Range
$922.2851 - $832.3624

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1300.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 1780.0; Steel

20164010

Price Range
$1,200.0682 - $1,083.0615

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1780.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2320.0; Steel

20164096

Price Range
$1,552.3274 - $1,400.9755

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2320.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2920.0; Steel

20164195

Price Range
$1,899.5345 - $1,714.3299

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2920.0
  • h1
    19.2
  • l2
    60.0