Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$1,086.1274 - $1,203.4653 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
885.0
$2,672.946 - $2,961.713 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
2145.0
$3,280.866 - $3,635.3086 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
2670.0
$1,786.1829 - $1,979.1501 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
1410.0
$3,549.332 - $3,932.7778 Request the lead time here
35.0
80.0
Rear Fixing
34.0
26.0
20.0
3800.0
$962.075 - $1,066.0111 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
780.0
$1,664.4102 - $1,844.2218 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
1305.0
$2,916.0197 - $3,231.0468 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
2355.0
$4,496.7063 - $4,982.50 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
3720.0
$3,123.7958 - $3,461.2696 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
4000.0
$2,370.3616 - $2,626.4395 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
4000.0
$4,115.5868 - $4,560.207 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3930.0
$2,599.2848 - $2,880.094 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
4000.0
$1,203.262 - $1,333.2543 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2200.0
$1,286.0422 - $1,424.9776 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2380.0
$1,590.356 - $1,762.1674 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3040.0
$1,811.5752 - $2,007.2855 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3520.0
$361.7804 - $400.8647 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
580.0
$863.8078 - $957.1277 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1360.0
$926.4629 - $1,026.5517 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1480.0
  • of 35
Linear Guide Rail - Rear Fixing; 45.0; M12; 885.0; Steel

20169015

Price Range
$1,203.4653 - $1,086.1274

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    885.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Rear Fixing; 45.0; M12; 2145.0; Steel

20169138

Price Range
$2,961.713 - $2,672.946

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    2145.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Rear Fixing; 45.0; M12; 2670.0; Steel

20169183

Price Range
$3,635.3086 - $3,280.866

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    2670.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Rear Fixing; 45.0; M12; 1410.0; Steel

20169060

Price Range
$1,979.1501 - $1,786.1829

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    1410.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Rear Fixing; 35.0; M8; 3800.0; Steel

20168919

Price Range
$3,932.7778 - $3,549.332

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    35.0
  • l1
    3800.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Rear Fixing; 45.0; M12; 780.0; Steel

20169008

Price Range
$1,066.0111 - $962.075

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    780.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Rear Fixing; 45.0; M12; 1305.0; Steel

20169053

Price Range
$1,844.2218 - $1,664.4102

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    1305.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Rear Fixing; 45.0; M12; 2355.0; Steel

20169152

Price Range
$3,231.0468 - $2,916.0197

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    2355.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Rear Fixing; 45.0; M12; 3720.0; Steel

20169275

Price Range
$4,982.50 - $4,496.7063

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    3720.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Standard; 35.0; 9.0; 4000.0; Steel

20159214

Price Range
$3,461.2696 - $3,123.7958

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    4000.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 25.0; 7.0; 4000.0; Steel

20159221

Price Range
$2,626.4395 - $2,370.3616

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    4000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 45.0; 14.0; 3930.0; Steel

20159238

Price Range
$4,560.207 - $4,115.5868

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3930.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail - Standard; 30.0; 9.0; 4000.0; Steel

20159207

Price Range
$2,880.094 - $2,599.2848

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    4000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 20.0; 6.0; 2200.0; Steel

20163440

Price Range
$1,333.2543 - $1,203.262

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2200.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2380.0; Steel

20163471

Price Range
$1,424.9776 - $1,286.0422

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2380.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 3040.0; Steel

20163587

Price Range
$1,762.1674 - $1,590.356

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3040.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 3520.0; Steel

20163662

Price Range
$2,007.2855 - $1,811.5752

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3520.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 580.0; Steel

20163822

Price Range
$400.8647 - $361.7804

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    580.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 1360.0; Steel

20163945

Price Range
$957.1277 - $863.8078

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1360.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 1480.0; Steel

20163969

Price Range
$1,026.5517 - $926.4629

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1480.0
  • h1
    19.2
  • l2
    60.0