Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$1,369.53 - $1,517.4848 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2260.0
$1,589.0196 - $1,760.6866 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2680.0
$1,777.0637 - $1,969.0456 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3040.0
$2,215.807 - $2,455.1879 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3880.0
$310.2098 - $343.7227 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
440.0
$869.0749 - $962.9639 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1240.0
$1,238.4023 - $1,372.1909 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1880.0
$1,551.2063 - $1,718.7882 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
2360.0
$2,059.1298 - $2,281.5843 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
3240.0
$208.0119 - $230.4841 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
340.0
$522.3883 - $578.8236 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1000.0
$863.1002 - $956.3438 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1540.0
$918.4444 - $1,017.6669 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1660.0
$1,313.8716 - $1,455.8133 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2440.0
$1,424.4811 - $1,578.3724 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2680.0
$1,756.2311 - $1,945.9624 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3400.0
$1,922.1847 - $2,129.8445 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3760.0
$197.3991 - $218.7248 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
280.0
$583.7856 - $646.8539 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1000.0
$707.052 - $783.4372 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1060.0
  • of 35
Linear Guide Rail - Standard; 25.0; 7.0; 2260.0; Steel

20164089

Price Range
$1,517.4848 - $1,369.53

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2260.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2680.0; Steel

20164157

Price Range
$1,760.6866 - $1,589.0196

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2680.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3040.0; Steel

20164218

Price Range
$1,969.0456 - $1,777.0637

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3040.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3880.0; Steel

20164348

Price Range
$2,455.1879 - $2,215.807

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3880.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 30.0; 9.0; 440.0; Steel

20164393

Price Range
$343.7227 - $310.2098

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    440.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1240.0; Steel

20164485

Price Range
$962.9639 - $869.0749

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1240.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1880.0; Steel

20164560

Price Range
$1,372.1909 - $1,238.4023

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1880.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 2360.0; Steel

20164621

Price Range
$1,718.7882 - $1,551.2063

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    2360.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 3240.0; Steel

20164737

Price Range
$2,281.5843 - $2,059.1298

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    3240.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 20.0; 6.0; 340.0; Steel

20163136

Price Range
$230.4841 - $208.0119

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    340.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1000.0; Steel

20163242

Price Range
$578.8236 - $522.3883

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1000.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1540.0; Steel

20163334

Price Range
$956.3438 - $863.1002

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1540.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1660.0; Steel

20163358

Price Range
$1,017.6669 - $918.4444

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1660.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2440.0; Steel

20163488

Price Range
$1,455.8133 - $1,313.8716

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2440.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2680.0; Steel

20163525

Price Range
$1,578.3724 - $1,424.4811

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2680.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 3400.0; Steel

20163648

Price Range
$1,945.9624 - $1,756.2311

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3400.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 3760.0; Steel

20163709

Price Range
$2,129.8445 - $1,922.1847

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3760.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 280.0; Steel

20163778

Price Range
$218.7248 - $197.3991

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    280.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 1000.0; Steel

20163891

Price Range
$646.8539 - $583.7856

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 1060.0; Steel

20163907

Price Range
$783.4372 - $707.052

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1060.0
  • h1
    19.2
  • l2
    60.0