Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$1,051.7734 - $1,165.3998 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1720.0
$1,526.2859 - $1,691.1754 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2560.0
$1,620.308 - $1,795.3551 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2740.0
$1,965.0292 - $2,177.3176 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3400.0
$2,184.5188 - $2,420.5194 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3820.0
$546.2082 - $605.217 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
840.0
$961.3675 - $1,065.2271 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1400.0
$1,366.3855 - $1,514.0006 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
2040.0
$1,874.3875 - $2,076.8837 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
2920.0
$1,920.6124 - $2,128.1023 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
3000.0
$255.809 - $283.445 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
280.0
$614.2092 - $680.5642 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
760.0
$239.3002 - $265.1526 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
460.0
$361.1515 - $400.1679 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
760.0
$742.0351 - $822.1996 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1480.0
$1,040.2957 - $1,152.6822 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2140.0
$1,064.2729 - $1,179.2497 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2220.0
$1,145.7953 - $1,269.5793 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1900.0
$1,557.5741 - $1,725.844 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2620.0
$789.8323 - $875.1603 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1600.0
  • of 35
Linear Guide Rail - Standard; 25.0; 7.0; 1720.0; Steel

20164003

Price Range
$1,165.3998 - $1,051.7734

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1720.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2560.0; Steel

20164133

Price Range
$1,691.1754 - $1,526.2859

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2560.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2740.0; Steel

20164164

Price Range
$1,795.3551 - $1,620.308

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2740.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3400.0; Steel

20164270

Price Range
$2,177.3176 - $1,965.0292

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3400.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3820.0; Steel

20164331

Price Range
$2,420.5194 - $2,184.5188

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3820.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 30.0; 9.0; 840.0; Steel

20164430

Price Range
$605.217 - $546.2082

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    840.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1400.0; Steel

20164508

Price Range
$1,065.2271 - $961.3675

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1400.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 2040.0; Steel

20164584

Price Range
$1,514.0006 - $1,366.3855

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    2040.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 2920.0; Steel

20164690

Price Range
$2,076.8837 - $1,874.3875

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    2920.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 3000.0; Steel

20164706

Price Range
$2,128.1023 - $1,920.6124

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    3000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 35.0; 9.0; 280.0; Steel

20164843

Price Range
$283.445 - $255.809

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    280.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 35.0; 9.0; 760.0; Steel

20164904

Price Range
$680.5642 - $614.2092

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    760.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 15.0; 4.5; 460.0; Steel

20162528

Price Range
$265.1526 - $239.3002

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    460.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 760.0; Steel

20162573

Price Range
$400.1679 - $361.1515

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    760.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1480.0; Steel

20162689

Price Range
$822.1996 - $742.0351

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1480.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2140.0; Steel

20162795

Price Range
$1,152.6822 - $1,040.2957

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2140.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2220.0; Steel

20162801

Price Range
$1,179.2497 - $1,064.2729

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2220.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 1900.0; Steel

20164034

Price Range
$1,269.5793 - $1,145.7953

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1900.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 2620.0; Steel

20164140

Price Range
$1,725.844 - $1,557.5741

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2620.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1600.0; Steel

20162702

Price Range
$875.1603 - $789.8323

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1600.0
  • h1
    13.0
  • l2
    60.0