Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$1,135.7328 - $1,258.4297 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2380.0
$1,207.4285 - $1,337.8709 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2560.0
$1,446.0998 - $1,602.3267 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3160.0
$1,684.7712 - $1,866.7825 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3760.0
$942.6574 - $1,044.4958 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1080.0
$138.6747 - $153.6561 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
220.0
$186.4717 - $206.6169 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
340.0
$646.5194 - $716.365 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1240.0
$694.3166 - $769.3258 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1360.0
$909.0893 - $1,007.3012 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1900.0
$1,183.5299 - $1,311.3905 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2500.0
$1,326.6855 - $1,470.0116 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2860.0
$1,637.0527 - $1,813.9087 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3640.0
$1,016.5543 - $1,126.3759 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2080.0
$1,278.967 - $1,417.138 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2740.0
$1,422.1226 - $1,575.7592 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3100.0
$1,613.0754 - $1,787.3412 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3580.0
$240.6367 - $266.6334 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
400.0
$268.3087 - $297.2949 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
460.0
$641.9598 - $711.3128 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1060.0
  • of 35
Linear Guide Rail - Standard; 15.0; 4.5; 2380.0; Steel

20162832

Price Range
$1,258.4297 - $1,135.7328

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2380.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2560.0; Steel

20162863

Price Range
$1,337.8709 - $1,207.4285

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2560.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3160.0; Steel

20162962

Price Range
$1,602.3267 - $1,446.0998

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3160.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3760.0; Steel

20163051

Price Range
$1,866.7825 - $1,684.7712

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3760.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 35.0; 9.0; 1080.0; Steel

20164942

Price Range
$1,044.4958 - $942.6574

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1080.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 15.0; 4.5; 220.0; Steel

20162481

Price Range
$153.6561 - $138.6747

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    220.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 340.0; Steel

20162504

Price Range
$206.6169 - $186.4717

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    340.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1240.0; Steel

20162641

Price Range
$716.365 - $646.5194

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1240.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1360.0; Steel

20162665

Price Range
$769.3258 - $694.3166

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1360.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1900.0; Steel

20162757

Price Range
$1,007.3012 - $909.0893

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1900.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2500.0; Steel

20162856

Price Range
$1,311.3905 - $1,183.5299

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2500.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2860.0; Steel

20162917

Price Range
$1,470.0116 - $1,326.6855

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2860.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3640.0; Steel

20163037

Price Range
$1,813.9087 - $1,637.0527

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3640.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2080.0; Steel

20162788

Price Range
$1,126.3759 - $1,016.5543

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2080.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 2740.0; Steel

20162894

Price Range
$1,417.138 - $1,278.967

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2740.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3100.0; Steel

20162955

Price Range
$1,575.7592 - $1,422.1226

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3100.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 3580.0; Steel

20163020

Price Range
$1,787.3412 - $1,613.0754

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3580.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 400.0; Steel

20163143

Price Range
$266.6334 - $240.6367

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    400.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 460.0; Steel

20163150

Price Range
$297.2949 - $268.3087

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    460.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 1060.0; Steel

20163259

Price Range
$711.3128 - $641.9598

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1060.0
  • h1
    16.3
  • l2
    60.0