Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $3.3848 - $6.2353 | Request the lead time here |
0.591 in
15.0 mm
|
|
M6
|
Steel
|
|
|
||
| $7.3747 - $13.585 | Request the lead time here |
1.181 in
30.0 mm
|
|
M10
|
Steel
|
|
|
||
| $3.7474 - $6.903 | Request the lead time here |
0.394 in
10.0 mm
|
1.102 in
28.0 mm
|
M5
|
Zinc Plated Steel
|
|
|
||
| $3.9704 - $4.1794 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
Steel
|
|
|
||
| $4.6474 - $8.5611 | Request the lead time here |
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
M8
|
304 Stainless Steel
|
|
|
||
| $2.4015 - $4.4238 | 9 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
M6
|
Steel
|
|
|
||
| $6.8996 - $7.2628 | Request the lead time here |
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
|
|
||
| $3.254 - $5.9941 | 9 In stock |
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $1.8395 - $3.3884 | Request the lead time here |
0.984 in
25.0 mm
|
|
M8
|
|
|
|
||
| $1.6282 - $2.9995 | Request the lead time here |
0.984 in
25.0 mm
|
|
M8
|
|
|
|
||
| $6.2063 - $11.4327 | Request the lead time here |
1.181 in
30.0 mm
|
|
M10
|
Steel
|
|
|
||
| $4.1985 - $7.7341 | 19 In stock |
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $4.9204 - $9.0639 | 9 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
|
|
||
| $7.1946 - $13.2533 | 5 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M10
|
Zinc Plated Steel
|
|
|
||
| $2.9392 - $5.4144 | 130 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
M6
|
Steel
|
|
|
||
| $3.4182 - $6.2966 | 5 In stock |
1.181 in
30.0 mm
|
1.496 in
38.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| $3.0274 - $5.5769 | 27 In stock |
1.181 in
30.0 mm
|
|
M6
|
Steel
|
|
|
||
| $4.0578 - $4.4962 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
Steel
|
|
|
||
| $18.8755 - $34.7707 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
Steel
|
|
|
||
| $5.2391 - $9.6512 | 10 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M12
|
Zinc Plated Steel