Menu Search

Lobed Hand Knobs - Threaded Stud

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
134 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Stud Material Mount Type Thread Length View
$1.8607 - $7.1096 Request the lead time here
50.0 mm
M10
Steel
Threaded Male
25.0 mm
$3.2144 - $3.3837 60 In stock
28.0 mm
M6
Threaded Through Hole
9.0 mm
$3.3494 - $6.1701 Request the lead time here
60.0 mm
M8
Steel
Threaded Male
40.0 mm
$2.4335 - $4.4829 16 In stock
28.0 mm
M6
Stainless Steel
Threaded Male
20.0 mm
$2.7411 - $5.0494 20 In stock
32.0 mm
M6
Steel
Stud
15.0 mm
$7.3581 - $13.5543 47 In stock
50.0 mm
M10
Steel
Stud
40.0 mm
$3.3494 - $3.5257 Request the lead time here
28.0 mm
M6
Steel
Threaded Male
15.0 mm
$7.2682 - $13.3888 Request the lead time here
50.0 mm
M8
Steel
Threaded Male
25.0 mm
$3.6815 - $3.8752 Request the lead time here
28.0 mm
M5
Steel
Threaded Male
20.0 mm
$2.4028 - $4.4265 Request the lead time here
28.0 mm
M6
Stainless Steel
Threaded Male
15.0 mm
$4.3311 - $7.9784 313 In stock
40.0 mm
M8
Steel
Threaded Male
25.0 mm
$4.5666 - $5.0599 5 In stock
30.0 mm
M8
Stainless Steel
Threaded Male
38.0 mm
$1.7419 - $3.2088 Request the lead time here
40.0 mm
M8
Steel
Threaded Male
20.0 mm
$2.8398 - $5.2311 Request the lead time here
60.0 mm
M8
Steel
Threaded Male
40.0 mm
$1.7181 - $3.1648 Request the lead time here
40.0 mm
M6
Steel
Threaded Male
35.0 mm
$2.9393 - $5.4145 27 In stock
32.0 mm
M6
Steel
Stud
30.0 mm
$6.0256 - $11.0998 Request the lead time here
50.0 mm
M10
Steel
Stud
30.0 mm
$4.0762 - $7.5089 19 In stock
40.0 mm
M8
Steel
Threaded Male
16.0 mm
$3.1546 - $3.3207 9 In stock
40.0 mm
M8
Steel
Threaded Male
20.0 mm
$4.6563 - $4.9013 2 In stock
60.0 mm
M10
Steel
Threaded Male
25.0 mm
  • of 7
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10;

465428

Price Range
$7.1096 - $1.8607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6; Knob Height 16.0 mm | 0.63 in

493904

Price Range
$3.3837 - $3.2144

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Steel
  • Knob Material
    PP
  • Mount Type
    Threaded Through Hole
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8;

497487

Price Range
$6.1701 - $3.3494

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6;

493902

Price Range
$4.4829 - $2.4335

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

462051

Price Range
$5.0494 - $2.7411

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Stud
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10;

462056

Price Range
$13.5543 - $7.3581

Stock Levels
47 In stock
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Stud
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6;

491320

Price Range
$3.5257 - $3.3494

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
4 Arm Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8;

460561

Price Range
$13.3888 - $7.2682

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M5;

491319

Price Range
$3.8752 - $3.6815

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6;

493900

Price Range
$4.4265 - $2.4028

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

491327

Price Range
$7.9784 - $4.3311

Stock Levels
313 In stock
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 30.0 mm | 1.181 in; Thread Size M8;

493939

Price Range
$5.0599 - $4.5666

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Stainless Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

497471

Price Range
$3.2088 - $1.7419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8;

497486

Price Range
$5.2311 - $2.8398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6;

497501

Price Range
$3.1648 - $1.7181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

462052

Price Range
$5.4145 - $2.9393

Stock Levels
27 In stock
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Stud
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10;

462055

Price Range
$11.0998 - $6.0256

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Stud
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

491326

Price Range
$7.5089 - $4.0762

Stock Levels
19 In stock
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

493910

Price Range
$3.3207 - $3.1546

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10;

493929

Price Range
$4.9013 - $4.6563

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Steel