Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
---|---|---|---|---|---|---|---|---|---|
$2.5032 - $4.6111 | 19 In stock |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
$1.5072 - $2.7763 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
$1.5618 - $2.8771 | Request the lead time here |
|
1.969 in
50.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
$6.8721 - $7.2339 | Request the lead time here |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
$3.6382 - $6.702 | Request the lead time here |
|
1.102 in
28.0 mm
|
M5
|
Steel
|
Threaded Female
|
0.394 in
10.0 mm
|
||
$3.8547 - $4.0576 | Request the lead time here |
|
1.969 in
50.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
$4.5121 - $8.3117 | Request the lead time here |
|
0.787 in
20.0 mm
|
M8
|
Stainless Steel
|
Threaded Male
|
1.496 in
38.0 mm
|
||
$3.1326 - $5.7705 | 10 In stock |
|
0.984 in
25.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.969 in
50.0 mm
|
||
$2.02 - $3.7211 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.378 in
35.0 mm
|
||
$2.873 - $5.2924 | Request the lead time here |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
$1.698 - $3.1279 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
$3.7104 - $3.9056 | 20 In stock |
|
1.102 in
28.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
$1.4931 - $2.7504 | 420 In stock |
|
1.575 in
40.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
$2.0934 - $3.8563 | Request the lead time here |
|
1.575 in
40.0 mm
|
M6
|
Steel
|
Threaded Male
|
1.378 in
35.0 mm
|
||
$6.6987 - $7.0512 | Request the lead time here |
|
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
$3.1592 - $5.8196 | 9 In stock |
|
0.787 in
20.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.496 in
38.0 mm
|
||
$3.9396 - $4.3652 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Stud
|
0.787 in
20.0 mm
|
||
$1.5808 - $2.9122 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
$7.3038 - $13.4545 | 10 In stock |
|
0.984 in
25.0 mm
|
M10
|
Stainless Steel
|
Threaded Male
|
2.362 in
60.0 mm
|
||
$2.7863 - $5.1329 | Request the lead time here |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue