Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
263 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Stud Material Mount Type Thread Length View
$3.3848 - $6.2353 Request the lead time here
15.0 mm
M6
Steel
$7.3747 - $13.585 Request the lead time here
30.0 mm
M10
Steel
$3.7474 - $6.903 Request the lead time here
10.0 mm
28.0 mm
M5
Zinc Plated Steel
$3.9704 - $4.1794 Request the lead time here
25.0 mm
50.0 mm
M8
Steel
$4.6474 - $8.5611 Request the lead time here
20.0 mm
38.0 mm
M8
304 Stainless Steel
$2.4015 - $4.4238 9 In stock
20.0 mm
28.0 mm
M6
Steel
$6.8996 - $7.2628 Request the lead time here
25.0 mm
60.0 mm
M10
Stainless Steel
$3.254 - $5.9941 9 In stock
20.0 mm
38.0 mm
M8
Zinc Plated Steel
$1.8395 - $3.3884 Request the lead time here
25.0 mm
M8
$1.6282 - $2.9995 Request the lead time here
25.0 mm
M8
$6.2063 - $11.4327 Request the lead time here
30.0 mm
M10
Steel
$4.1985 - $7.7341 19 In stock
16.0 mm
40.0 mm
M8
Zinc Plated Steel
$4.9204 - $9.0639 9 In stock
25.0 mm
50.0 mm
M8
Stainless Steel
$7.1946 - $13.2533 5 In stock
30.0 mm
60.0 mm
M10
Zinc Plated Steel
$2.9392 - $5.4144 130 In stock
25.0 mm
40.0 mm
M6
Steel
$3.4182 - $6.2966 5 In stock
30.0 mm
38.0 mm
M8
Zinc Plated Steel
$3.0274 - $5.5769 27 In stock
30.0 mm
M6
Steel
$4.0578 - $4.4962 Request the lead time here
20.0 mm
M8
Steel
$18.8755 - $34.7707 Request the lead time here
20.0 mm
M8
Steel
$5.2391 - $9.6512 10 In stock
30.0 mm
60.0 mm
M12
Zinc Plated Steel
  • of 14
Lobed Knob - ; Thread Size M6; Stud Length 15.0 mm | 0.591 in

462057

Price Range
$6.2353 - $3.3848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    15.0 mm
Lobed Knob - ; Thread Size M10; Stud Length 30.0 mm | 1.181 in

462063

Price Range
$13.585 - $7.3747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    30.0 mm
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M5; Stud Length 10.0 mm | 0.394 in

491317

Price Range
$6.903 - $3.7474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Stud Length
    10.0 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Stud Length 25.0 mm | 0.984 in

493920

Price Range
$4.1794 - $3.9704

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 38.0 mm | 1.496 in; Thread Size M8; Stud Length 20.0 mm | 0.787 in

493937

Price Range
$8.5611 - $4.6474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    304 Stainless Steel
  • Knob Diameter
    38.0 mm
  • Stud Length
    20.0 mm
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6; Stud Length 20.0 mm | 0.787 in

493901

Price Range
$4.4238 - $2.4015

Stock Levels
9 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Stud Length
    20.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Stud Length 25.0 mm | 0.984 in

493928

Price Range
$7.2628 - $6.8996

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Stud Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 38.0 mm | 1.496 in; Thread Size M8; Stud Length 20.0 mm | 0.787 in

493938

Price Range
$5.9941 - $3.254

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Stud Length
    20.0 mm
Handwheel M8 40.0 mm 25.0 mm Black Nylon

497481

Price Range
$3.3884 - $1.8395

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    25.0 mm
Handwheel M8 40.0 mm 25.0 mm Black Nylon

497498

Price Range
$2.9995 - $1.6282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Stud Length
    25.0 mm
Lobed Knob - ; Thread Size M10; Stud Length 30.0 mm | 1.181 in

462055

Price Range
$11.4327 - $6.2063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    30.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8; Stud Length 16.0 mm | 0.63 in

491326

Price Range
$7.7341 - $4.1985

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    40.0 mm
  • Stud Length
    16.0 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Stud Length 25.0 mm | 0.984 in

493919

Price Range
$9.0639 - $4.9204

Stock Levels
9 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Stud Length 30.0 mm | 1.181 in

491342

Price Range
$13.2533 - $7.1946

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    60.0 mm
  • Stud Length
    30.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6; Stud Length 25.0 mm | 0.984 in

493908

Price Range
$5.4144 - $2.9392

Stock Levels
130 In stock
Attributes
  • Knob Material
    PP
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Stud Length
    25.0 mm
Lobed Knob - Knob Diameter 38.0 mm | 1.496 in; Thread Size M8; Stud Length 30.0 mm | 1.181 in

493940

Price Range
$6.2966 - $3.4182

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Stud Length
    30.0 mm
Lobed Knob - ; Thread Size M6; Stud Length 30.0 mm | 1.181 in

462052

Price Range
$5.5769 - $3.0274

Stock Levels
27 In stock
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    30.0 mm
Lobed Knob - ; Thread Size M8; Stud Length 20.0 mm | 0.787 in

462053

Price Range
$4.4962 - $4.0578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    20.0 mm
Lobed Knob - ; Thread Size M8; Stud Length 20.0 mm | 0.787 in

462064

Price Range
$34.7707 - $18.8755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Stud Material
    Steel
  • Stud Length
    20.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M12; Stud Length 30.0 mm | 1.181 in

493955

Price Range
$9.6512 - $5.2391

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    60.0 mm
  • Stud Length
    30.0 mm