Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
263 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Stud Material Mount Type Thread Length View
$3.0577 - $5.6327 Request the lead time here
60.0 mm
M8
Steel
Threaded Male
30.0 mm
$5.8686 - $6.1776 105 In stock
25.0 mm
M8
Stainless Steel
Threaded Male
50.0 mm
$1.3906 - $2.5617 Request the lead time here
40.0 mm
M6
Steel
Threaded Male
20.0 mm
$10.6764 - $19.6671 Request the lead time here
40.0 mm
80.0 mm
M12
Steel
Threaded Male
40.0 mm
$5.7498 - $6.0524 Request the lead time here
40.0 mm
M6
Steel
Stud
40.0 mm
$5.4672 - $10.0712 Request the lead time here
32.0 mm
M6
Stainless Steel
Stud
20.0 mm
$18.2908 - $33.6936 Request the lead time here
50.0 mm
M10
Stainless Steel
Stud
40.0 mm
$4.9782 - $9.1704 Request the lead time here
25.0 mm
M5
Stainless Steel
Stud
10.0 mm
$8.4741 - $15.6103 Request the lead time here
40.0 mm
M8
Steel
Stud
70.0 mm
$33.2072 - $61.1711 Request the lead time here
60.0 mm
M12
Stainless Steel
Stud
50.0 mm
$5.7455 - $10.5839 Request the lead time here
32.0 mm
M6
Stainless Steel
Stud
10.0 mm
$2.556 - $4.7086 Request the lead time here
25.0 mm
M5
Steel
Stud
10.0 mm
$5.1038 - $9.4018 Request the lead time here
32.0 mm
M6
Steel
Stud
30.0 mm
$5.7498 - $10.5919 Request the lead time here
40.0 mm
M8
Steel
Stud
20.0 mm
$2.9458 - $5.4264 Request the lead time here
25.0 mm
M6
Steel
Stud
16.0 mm
$9.1859 - $16.9215 Request the lead time here
40.0 mm
M8
Stainless Steel
Stud
30.0 mm
$14.9346 - $27.5113 Request the lead time here
50.0 mm
M10
Stainless Steel
Stud
20.0 mm
$5.6207 - $10.3538 Request the lead time here
40.0 mm
M8
Steel
Stud
16.0 mm
$6.2602 - $11.5318 Request the lead time here
32.0 mm
M6
Stainless Steel
Stud
30.0 mm
$5.8736 - $10.82 Request the lead time here
32.0 mm
M6
Stainless Steel
Stud
16.0 mm
  • of 14
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8;

497482

Price Range
$5.6327 - $3.0577

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 25.0 mm | 0.984 in; Thread Size M8;

493946

Price Range
$6.1776 - $5.8686

Stock Levels
105 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Stainless Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6;

497494

Price Range
$2.5617 - $1.3906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
4 Arm Knob - Knob Diameter 80.0 mm | 3.15 in; Thread Size M12; Stud Length 40.0 mm | 1.575 in

460563

Price Range
$19.6671 - $10.6764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Knob Diameter
    80.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6;

1219025

Price Range
$6.0524 - $5.7498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

1219019

Price Range
$10.0712 - $5.4672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10;

1219045

Price Range
$33.6936 - $18.2908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 25.0 mm | 0.984 in; Thread Size M5;

1219007

Price Range
$9.1704 - $4.9782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

1219030

Price Range
$15.6103 - $8.4741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M12;

1219055

Price Range
$61.1711 - $33.2072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

1219017

Price Range
$10.5839 - $5.7455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 25.0 mm | 0.984 in; Thread Size M5;

1218998

Price Range
$4.7086 - $2.556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

1219013

Price Range
$9.4018 - $5.1038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

1219027

Price Range
$10.5919 - $5.7498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 25.0 mm | 0.984 in; Thread Size M6;

1219001

Price Range
$5.4264 - $2.9458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

1219034

Price Range
$16.9215 - $9.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10;

1219043

Price Range
$27.5113 - $14.9346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

1219026

Price Range
$10.3538 - $5.6207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

1219020

Price Range
$11.5318 - $6.2602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

1219018

Price Range
$10.82 - $5.8736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PA
  • Mount Type
    Stud
  • Stud Material
    Stainless Steel