Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $4.1993 - $7.7356 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
Steel
|
|
|
||
| $5.6656 - $10.4368 | 10 In stock |
1.378 in
35.0 mm
|
1.969 in
50.0 mm
|
M6
|
Zinc Plated Steel
|
|
|
||
| $5.2493 - $9.6697 | 167 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M12
|
Steel
|
|
|
||
| $3.0782 - $5.6704 | 108 In stock |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| $1.5379 - $2.8329 | 420 In stock |
0.787 in
20.0 mm
|
|
M6
|
|
|
|
||
| $2.1562 - $3.972 | Request the lead time here |
1.378 in
35.0 mm
|
|
M6
|
|
|
|
||
| $3.3848 - $6.2353 | Request the lead time here |
0.591 in
15.0 mm
|
|
M6
|
Steel
|
|
|
||
| $1.5524 - $2.8596 | Request the lead time here |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| $1.7696 - $3.2598 | Request the lead time here |
1.378 in
35.0 mm
|
|
M6
|
|
|
|
||
| $7.1946 - $13.2533 | 5 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M10
|
Zinc Plated Steel
|
|
|
||
| $4.4859 - $8.2635 | 5 In stock |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
|
|
||
| $3.7362 - $3.9328 | 9 In stock |
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
M6
|
304 Stainless Steel
|
|
|
||
| $5.2391 - $9.6512 | 10 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
M12
|
Zinc Plated Steel
|
|
|
||
| $3.435 - $6.3277 | Request the lead time here |
1.575 in
40.0 mm
|
|
M8
|
|
|
|
||
| $7.5229 - $13.8582 | 10 In stock |
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
M10
|
304 Stainless Steel
|
|
|
||
| $7.3747 - $13.585 | Request the lead time here |
1.181 in
30.0 mm
|
|
M10
|
Steel
|
|
|
||
| $3.7474 - $6.903 | Request the lead time here |
0.394 in
10.0 mm
|
1.102 in
28.0 mm
|
M5
|
Zinc Plated Steel
|
|
|
||
| $3.9704 - $4.1794 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
Steel
|
|
|
||
| $4.6474 - $8.5611 | Request the lead time here |
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
M8
|
304 Stainless Steel
|
|
|
||
| $3.2266 - $5.9437 | 10 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
Zinc Plated Steel