Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $10.6764 - $19.6671 | Request the lead time here |
1.575 in
40.0 mm
|
3.15 in
80.0 mm
|
M12
|
Steel
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $1.6399 - $3.0209 | Request the lead time here |
|
1.969 in
50.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $3.3043 - $6.0868 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $2.7411 - $5.0494 | 20 In stock |
|
1.26 in
32.0 mm
|
M6
|
Steel
|
Stud
|
0.591 in
15.0 mm
|
||
| $4.1105 - $4.5546 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Stud
|
1.181 in
30.0 mm
|
||
| $4.8407 - $8.9171 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $10.3832 - $19.127 | Request the lead time here |
|
2.48 in
63.0 mm
|
M12
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
| $4.1867 - $4.4072 | Request the lead time here |
|
1.575 in
40.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
| $2.3966 - $4.4148 | 3 In stock |
|
0.984 in
25.0 mm
|
M6
|
Steel
|
Threaded Male
|
1.496 in
38.0 mm
|
||
| $3.336 - $6.1453 | Request the lead time here |
|
1.26 in
32.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $3.3494 - $3.5257 | Request the lead time here |
|
1.102 in
28.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
| $2.4335 - $4.4829 | 16 In stock |
|
1.102 in
28.0 mm
|
M6
|
Stainless Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $1.855 - $3.417 | 548 In stock |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.378 in
35.0 mm
|
||
| $7.3581 - $13.5543 | 47 In stock |
|
1.969 in
50.0 mm
|
M10
|
Steel
|
Stud
|
1.575 in
40.0 mm
|
||
| $3.667 - $6.7551 | Request the lead time here |
|
1.102 in
28.0 mm
|
M5
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
| 491328 | $4.2466 - $4.4701 | 9 In stock |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.378 in
35.0 mm
|
|
| $3.0577 - $5.6327 | Request the lead time here |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $1.3906 - $2.5617 | Request the lead time here |
|
1.575 in
40.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $1.5223 - $2.8043 | Request the lead time here |
|
1.575 in
40.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $6.7567 - $12.4465 | 19 In stock |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue