Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.9166 - $3.0701 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Female
|
|
||
| $6.9685 - $7.3353 | Request the lead time here |
|
1.26 in
32.0 mm
|
M5
|
Metal
|
Threaded Female
|
0.394 in
10.0 mm
|
||
| $16.6844 - $18.4868 | Request the lead time here |
|
1.693 in
43.0 mm
|
M8
|
Brass
|
Threaded Female
|
0.433 in
11.0 mm
|
||
| $2.0765 - $2.1858 | Request the lead time here |
|
1.26 in
32.0 mm
|
M6
|
Brass
|
Threaded Female
|
|
||
| $92.9626 - $103.0057 | Request the lead time here |
|
|
M10
|
Stainless Steel
|
Threaded Female
|
0.984 in
25.0 mm
|
||
| $8.7609 - $9.2221 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $5.6695 - $5.968 | Request the lead time here |
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
M5
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $22.5483 - $24.9843 | Request the lead time here |
1.181 in
30.0 mm
|
2.087 in
53.0 mm
|
M10
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $3.3484 - $3.5246 | Request the lead time here |
|
1.26 in
32.0 mm
|
M6
|
Brass
|
Threaded Female
|
|
||
| $11.9616 - $12.5911 | Request the lead time here |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
M10
|
Steel
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $16.5758 - $18.3665 | Request the lead time here |
0.787 in
20.0 mm
|
1.693 in
43.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $16.5758 - $18.3665 | Request the lead time here |
0.787 in
20.0 mm
|
1.693 in
43.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $8.1894 - $8.6204 | Request the lead time here |
1.181 in
30.0 mm
|
1.26 in
32.0 mm
|
M6
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $8.3974 - $8.8394 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $8.7609 - $9.2221 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
| $16.8099 - $17.6945 | Request the lead time here |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
M10
|
Steel
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $16.3052 - $17.1634 | Request the lead time here |
|
2.48 in
63.0 mm
|
M12
|
Brass
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $18.2203 - $20.1888 | Request the lead time here |
0.63 in
16.0 mm
|
1.693 in
43.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.63 in
16.0 mm
|
||
| $22.5483 - $24.9843 | Request the lead time here |
1.181 in
30.0 mm
|
2.087 in
53.0 mm
|
M10
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $25.6839 - $27.0358 | Request the lead time here |
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
M12
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue