Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
---|---|---|---|---|---|---|---|---|---|
$4.8577 - $8.9486 | Request the lead time here |
7
|
M6
|
1.575 in
40.0 mm
|
Phenolic
|
Female
|
0.531 in
13.5 mm
|
||
$5.8623 - $10.7989 | Request the lead time here |
7
|
M8
|
1.181 in
30.0 mm
|
Phenolic
|
Female
|
0.906 in
23.0 mm
|
||
$8.1899 - $9.0748 | 15 In stock |
7
|
M10
|
1.969 in
50.0 mm
|
Phenolic
|
Female
|
1.378 in
35.0 mm
|
||
$6.8433 - $12.606 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
PP;TPE
|
Female
|
0.472 in
12.0 mm
|
||
$4.536 - $8.3556 | 9 In stock |
4
|
M8
|
1.496 in
38.0 mm
|
PP
|
Female
|
|
||
$0.4985 - $0.9184 | 18 In stock |
3
|
M6
|
1.772 in
45.0 mm
|
PP
|
Female
|
0.236 in
6.0 mm
|
||
$21.5147 - $23.8391 | 1 In stock |
4
|
M16
|
3.15 in
80.0 mm
|
Phenolic
|
Female
|
1.181 in
30.0 mm
|
||
$10.0339 - $10.562 | 4 In stock |
4
|
M10
|
1.969 in
50.0 mm
|
PP
|
Through Thread
|
0.591 in
15.0 mm
|
||
$6.7711 - $12.4732 | 10 In stock |
5
|
M8
|
1.575 in
40.0 mm
|
PP
|
Female
|
|
||
$10.0195 - $18.4569 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
PP
|
Female
|
|
||
$3.334 - $6.1415 | Request the lead time here |
6
|
M8
|
1.575 in
40.0 mm
|
PA
|
Female
|
|
||
$3.3397 - $6.1521 | Request the lead time here |
5
|
M6
|
1.102 in
28.0 mm
|
PP
|
Female
|
|
||
$7.8845 - $14.5243 | 5 In stock |
4
|
M12
|
2.48 in
63.0 mm
|
Phenolic
|
Female
|
0.906 in
23.0 mm
|
||
$9.016 - $16.6084 | Request the lead time here |
7
|
M8
|
2.48 in
63.0 mm
|
Phenolic
|
Female
|
|
||
$1.6887 - $3.1109 | Request the lead time here |
6
|
M8
|
1.969 in
50.0 mm
|
PA
|
Female
|
|
||
$6.0347 - $11.1167 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
PP
|
Female
|
|
||
$12.7695 - $23.5229 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
PP
|
Female
|
|
||
$8.2155 - $9.1031 | 2 In stock |
5
|
M8
|
2.362 in
60.0 mm
|
PP;TPE
|
Female
|
0.512 in
13.0 mm
|
||
$8.3014 - $15.2922 | Request the lead time here |
5
|
M8
|
1.969 in
50.0 mm
|
PP
|
Female
|
|
||
$24.3176 - $26.9445 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
Stainless Steel
|
Female
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue