Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $8.8011 - $16.2124 | Request the lead time here |
4
|
M12
|
|
|
|
|
||
| $0.7289 - $1.3427 | Request the lead time here |
6
|
M6
|
|
|
|
|
||
| $4.2546 - $7.8375 | 10 In stock |
4
|
M8
|
|
|
|
|
||
| $3.3154 - $6.1073 | Request the lead time here |
4
|
M5
|
|
|
|
|
||
| $9.3654 - $10.3772 | 20 In stock |
4
|
M12
|
|
|
|
|
||
| $1.3097 - $2.4127 | 9 In stock |
5
|
M8
|
|
|
|
|
||
| $62.6107 - $69.3748 | Request the lead time here |
5
|
M12
|
|
304 Stainless Steel
|
|
0.866 in
22.0 mm
|
||
| $6.7512 - $7.1064 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $5.4033 - $9.9535 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $17.3219 - $19.1932 | 9 In stock |
4
|
M16
|
|
|
|
|
||
| $7.3311 - $13.5047 | Request the lead time here |
5
|
M12
|
|
|
|
|
||
| $5.8564 - $6.4892 | 11 In stock |
5
|
M6
|
|
|
|
|
||
| $7.1165 - $13.1094 | 9 In stock |
4
|
M10
|
|
|
|
|
||
| $18.8416 - $20.8771 | Request the lead time here |
4
|
M12
|
|
|
|
|
||
| $11.0263 - $11.6066 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $25.0472 - $27.7529 | Request the lead time here |
5
|
M8
|
|
304 Stainless Steel
|
|
0.472 in
12.0 mm
|
||
| $10.0422 - $18.4987 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $5.9777 - $11.0117 | Request the lead time here |
4
|
M6
|
|
|
|
|
||
| $10.3201 - $19.0106 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $3.434 - $6.3258 | Request the lead time here |
6
|
M8