Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $8.2161 - $15.1349 | 18 In stock |
4
|
M12
|
|
|
|
|
||
| $8.462 - $9.3762 | 2 In stock |
5
|
M8
|
|
|
|
|
||
| $6.9387 - $12.7818 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $2.8698 - $3.1798 | 966 In stock |
4
|
M6
|
|
|
|
|
||
| $7.3311 - $13.5047 | Request the lead time here |
5
|
M12
|
|
|
|
|
||
| $10.3349 - $19.0381 | 19 In stock |
4
|
M10
|
|
|
|
|
||
| $1.7735 - $3.2669 | Request the lead time here |
6
|
M10
|
|
|
|
|
||
| $11.0263 - $11.6066 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $62.6107 - $69.3748 | Request the lead time here |
5
|
M12
|
|
304 Stainless Steel
|
|
0.866 in
22.0 mm
|
||
| $3.434 - $6.3258 | Request the lead time here |
6
|
M8
|
|
|
|
|
||
| $10.0422 - $18.4987 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $9.2107 - $10.2058 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $0.7289 - $1.3427 | Request the lead time here |
6
|
M6
|
|
|
|
|
||
| $3.3154 - $6.1073 | Request the lead time here |
4
|
M5
|
|
|
|
|
||
| $7.8515 - $14.4635 | 10 In stock |
4
|
M8
|
|
|
|
|
||
| $5.9777 - $11.0117 | Request the lead time here |
4
|
M6
|
|
|
|
|
||
| $6.8998 - $12.7103 | 9 In stock |
5
|
M6
|
|
|
|
|
||
| $4.6721 - $8.6063 | 18 In stock |
4
|
M8
|
|
|
|
|
||
| $4.2546 - $7.8375 | 10 In stock |
4
|
M8
|
|
|
|
|
||
| $18.8416 - $20.8771 | Request the lead time here |
4
|
M12