Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $7.9258 - $14.6004 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| 1254995 | $3.3972 - $6.2579 | Request the lead time here |
4
|
M6
|
|
|
|
|
|
| $1.2986 - $2.3921 | Request the lead time here |
6
|
M6
|
|
|
|
|
||
| $8.8003 - $9.7511 | 3 In stock |
5
|
M8
|
|
|
|
|
||
| $3.9352 - $7.249 | Request the lead time here |
3
|
M8
|
|
|
|
|
||
| $3.3154 - $6.1073 | Request the lead time here |
4
|
M5
|
|
|
|
|
||
| $18.8416 - $20.8771 | Request the lead time here |
4
|
M12
|
|
|
|
|
||
| $9.3654 - $10.3772 | 20 In stock |
4
|
M12
|
|
|
|
|
||
| $7.8515 - $14.4635 | 10 In stock |
4
|
M8
|
|
|
|
|
||
| $25.0472 - $27.7529 | Request the lead time here |
5
|
M8
|
|
304 Stainless Steel
|
|
0.472 in
12.0 mm
|
||
| $10.3201 - $19.0106 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $3.434 - $6.3258 | Request the lead time here |
6
|
M8
|
|
|
|
|
||
| $12.5209 - $23.0649 | Request the lead time here |
5
|
M12
|
|
|
|
|
||
| $5.9332 - $6.2456 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $2.7138 - $4.9992 | 20 In stock |
4
|
M8
|
|
|
|
|
||
| $6.9387 - $12.7818 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $5.9425 - $6.5845 | Request the lead time here |
5
|
M5
|
|
|
|
|
||
| $5.8564 - $6.4892 | 11 In stock |
5
|
M6
|
|
|
|
|
||
| $5.0301 - $5.2949 | Request the lead time here |
5
|
M6
|
|
|
|
|
||
| $5.6507 - $5.9481 | 8 In stock |
5
|
M8