Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.9665 - $1.7808 | Request the lead time here |
6
|
M8
|
|
|
|
|
||
| $4.8609 - $8.9544 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $2.7138 - $4.9992 | 20 In stock |
4
|
M8
|
|
|
|
|
||
| $6.3934 - $11.7773 | 17 In stock |
4
|
M8
|
|
|
|
|
||
| $6.6114 - $7.3257 | Request the lead time here |
5
|
M8
|
|
|
|
|
||
| $45.0791 - $49.9491 | Request the lead time here |
5
|
M10
|
|
304 Stainless Steel
|
|
0.709 in
18.0 mm
|
||
| $6.9627 - $12.8261 | Request the lead time here |
5
|
M8
|
|
|
|
|
||
| $8.4356 - $9.347 | 15 In stock |
4
|
M10
|
|
|
|
|
||
| $7.0486 - $12.9842 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $3.4399 - $6.3367 | Request the lead time here |
5
|
M6
|
|
|
|
|
||
| $9.7252 - $17.915 | 10 In stock |
4
|
M8
|
|
|
|
|
||
| $7.1036 - $13.0858 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $25.0472 - $27.7529 | Request the lead time here |
5
|
M8
|
|
304 Stainless Steel
|
|
0.472 in
12.0 mm
|
||
| $10.3201 - $19.0106 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $6.7512 - $7.1064 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $12.5209 - $23.0649 | Request the lead time here |
5
|
M12
|
|
|
|
|
||
| $8.8011 - $16.2124 | Request the lead time here |
4
|
M12
|
|
|
|
|
||
| $33.6377 - $37.2717 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $46.7969 - $51.8525 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $17.0524 - $18.8947 | Request the lead time here |
5
|
M6
|
1.575 in
40.0 mm
|
|
Threaded Female
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue