Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $6.6325 - $6.9815 | Request the lead time here |
4
|
M6
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $15.1495 - $27.907 | Request the lead time here |
4
|
M8
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $5.0568 - $5.323 | Request the lead time here |
4
|
M6
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $8.0742 - $8.4992 | Request the lead time here |
4
|
M8
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $12.5044 - $23.0344 | Request the lead time here |
4
|
M6
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $15.3579 - $16.1662 | Request the lead time here |
4
|
M8
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $11.3123 - $20.8387 | 10 In stock |
4
|
M12
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $5.523 - $5.8138 | Request the lead time here |
4
|
M6
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $8.0518 - $14.8322 | Request the lead time here |
4
|
M10
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $4.3953 - $8.0966 | Request the lead time here |
4
|
M5
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $3.1893 - $3.3572 | Request the lead time here |
5
|
M4
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $5.523 - $10.1742 | Request the lead time here |
4
|
M8
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $7.3754 - $13.5864 | Request the lead time here |
4
|
M5
|
|
Glass Fibre Reinforced Nylon
|
|
|
||
| $11.4785 - $21.1448 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $3.7103 - $6.835 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $95.5183 - $105.8375 | Request the lead time here |
8
|
M10
|
|
304 Stainless Steel
|
|
0.563 in
14.3 mm
|
||
| $30.9581 - $34.3026 | Request the lead time here |
5
|
M12
|
3.031 in
77.0 mm
|
PP;TPE
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
||
| $37.5636 - $41.6216 | Request the lead time here |
8
|
M8
|
|
304 Stainless Steel
|
|
0.315 in
8.0 mm
|
||
| $30.9753 - $57.0596 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
Aluminium
|
|
|
||
| $44.5686 - $49.3834 | Request the lead time here |
5
|
M10
|
2.362 in
60.0 mm
|
Aluminium