Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $62.6107 - $69.3748 | Request the lead time here |
8
|
M8
|
|
304 Stainless Steel
|
|
0.394 in
10.0 mm
|
||
| $37.7053 - $41.7787 | Request the lead time here |
8
|
M6
|
|
304 Stainless Steel
|
|
0.315 in
8.0 mm
|
||
| $39.719 - $44.0098 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
Aluminium
|
|
|
||
| $0.4328 - $0.4796 | Request the lead time here |
6
|
M6
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.236 in
6.0 mm
|
||
| $25.2414 - $27.9682 | Request the lead time here |
6
|
6.0 mm
|
2.717 in
69.0 mm
|
PA
|
Female
|
0.591 in
15.0 mm
|
||
| $79.993 - $88.6349 | Request the lead time here |
6
|
8.0 mm
|
5.079 in
129.0 mm
|
PA
|
Female
|
0.787 in
20.0 mm
|
||
| $12.816 - $14.2005 | Request the lead time here |
5
|
M8
|
1.693 in
43.0 mm
|
PP;TPE
|
Threaded Blind Hole
|
0.512 in
13.0 mm
|
||
| $29.8937 - $33.1233 | Request the lead time here |
6
|
6.0 mm
|
3.228 in
82.0 mm
|
PA
|
Female
|
0.591 in
15.0 mm
|
||
| $23.2887 - $25.8046 | Request the lead time here |
4
|
M10
|
2.756 in
70.0 mm
|
PA
|
Female
|
0.709 in
18.0 mm
|
||
| $38.1322 - $42.2518 | Request the lead time here |
6
|
16.0 mm
|
3.15 in
80.0 mm
|
PA
|
Female
|
1.181 in
30.0 mm
|
||
| $26.5083 - $29.3721 | Request the lead time here |
5
|
M10
|
2.598 in
66.0 mm
|
PP;TPE
|
Threaded Blind Hole
|
0.669 in
17.0 mm
|
||
| $21.6222 - $23.958 | Request the lead time here |
6
|
6.0 mm
|
2.402 in
61.0 mm
|
PA
|
Female
|
0.591 in
15.0 mm
|
||
| $95.1592 - $105.4395 | Request the lead time here |
8
|
M12
|
|
304 Stainless Steel
|
|
0.563 in
14.3 mm
|
||
| $39.719 - $44.0098 | Request the lead time here |
5
|
M8
|
1.969 in
50.0 mm
|
Aluminium
|
|
|
||
| $30.9753 - $57.0596 | Request the lead time here |
5
|
M6
|
1.575 in
40.0 mm
|
Aluminium
|
|
|
||
| $39.719 - $44.0098 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
Aluminium
|
|
|
||
| $0.2335 - $0.2587 | Request the lead time here |
6
|
M6
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.236 in
6.0 mm
|
||
| $0.4147 - $0.4594 | Request the lead time here |
6
|
M8
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.315 in
8.0 mm
|
||
| $49.3763 - $54.7105 | Request the lead time here |
7
|
M6
|
1.575 in
40 mm
|
PA
|
Blind Thread
|
0.315 in
8.0 mm
|
||
| $27.5869 - $30.5671 | Request the lead time here |
5
|
M6
|
1.26 in
32.0 mm
|
PA
|
Female
|
0.492 in
12.5 mm