Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Dimensions | Overall Length | Material | Overall Width | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| $2.127 - $2.3567 | 20 In stock |
|
|
Steel
|
|
0.055 in
1.4 mm
|
||
| $4.6273 - $4.8708 | Request the lead time here |
|
1.969 in
50.0 mm
|
Steel
|
0.984 in
25.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1634 - $0.172 | Request the lead time here |
|
0.827 in
21.0 mm
|
Nylon
|
0.472 in
12.0 mm
|
|
||
| $0.1355 - $0.1428 | Request the lead time here |
|
0.866 in
22.0 mm
|
Nylon
|
0.354 in
9.0 mm