Our range of Locking Gas Springs include Security (Safety) Locking Gas Struts, and Blocklift Locking Gas Struts. These springs are ideal for applications where the motion control adjustments require comfort and security, even when locked in position. They are commonly used in the medical field, laboratories, the automotive industry, as well as for furniture and industrial equipment when opening, closing, tilting or damping.
Security springs feature a shroud. They eliminate the need for separate safety rods in critical lift-assist operations. When extended fully, they positively lock – this protects the operator from risk of injury in the event of overload or misuse. The shroud should be actively pressed in order to release the lock and ensure safe operation. They provide a self-contained, maintenance-free offering and are supplied in pairs. The rod is manufactured from steel and the fittings are made from polyamide and steel.
Blocklift springs perform just like conventional gas struts, but they also include a special internal locking valve, which allows it to be locked in any position. This locking mechanism only allows the strut to move whilst the release pin, located on the end of the piston rod, is depressed. Typical applications for Blocklift include; height and angle adjustment of seats on aircraft, buses, trains and other specialist transport. They also provide controlled adjustment for hospital beds, physiotherapy tables and for wheelchairs, plus height risers on desks. Available in Carbon and Stainless Steel. Offers single-handed operation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Extended Length | Thread Size | Rod Diameter | Stroke Length | Maximum Force | Compatible Piston Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $331.3455 - $367.1418 | Request the lead time here | 
6.496 in
 
165.0 mm
 | 
M8
 | 
0.394 in
 
10.0 mm
 | 
1.969 in
 
50.0 mm
 | 
1000.0 N
 
1000.0 N
 | 
1.102 in
 
28.0 mm
 | ||
| $481.3472 - $533.3487 | Request the lead time here | 
14.37 in
 
365.0 mm
 | 
M8
 | 
0.394 in
 
10.0 mm
 | 
5.906 in
 
150.0 mm
 | 
1000.0 N
 
1000.0 N
 | 
1.102 in
 
28.0 mm
 | ||
| $406.2984 - $450.1921 | Request the lead time here | 
10.433 in
 
265.0 mm
 | 
M8
 | 
0.394 in
 
10.0 mm
 | 
3.937 in
 
100.0 mm
 | 
1000.0 N
 
1000.0 N
 | 
1.102 in
 
28.0 mm
 | ||
| $135.8162 - $150.4888 | Request the lead time here | 
14.331 in
 
364.0 mm
 | 
M6 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
5.906 in
 
150.0 mm
 | 
650.0 N
 
650.0 N
 | 
0.709 in
 
18.0 mm
 | ||
| $178.9476 - $198.2799 | Request the lead time here | 
26.181 in
 
665.0 mm
 | 
M8 x 1.25
 | 
0.394 in
 
10.0 mm
 | 
11.811 in
 
300.0 mm
 | 
1200.0 N
 
1200.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $197.5421 - $218.8832 | Request the lead time here | 
6.496 in
 
165.0 mm
 | 
M10 x 1;M8 x 1.25
 | 
0.394 in
 
10.0 mm
 | 
1.969 in
 
50.0 mm
 | 
1000.0 N
 
1000.0 N
 | 
1.102 in
 
28.0 mm
 | ||
| $134.1867 - $148.6833 | Request the lead time here | 
10.394 in
 
264.0 mm
 | 
M6 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
3.937 in
 
100.0 mm
 | 
650.0 N
 
650.0 N
 | 
0.709 in
 
18.0 mm
 | ||
| $236.7438 - $262.32 | Request the lead time here | 
26.772 in
 
680.0 mm
 | 
M10 x 1.5
 | 
0.551 in
 
14.0 mm
 | 
11.811 in
 
300.0 mm
 | 
2500.0 N
 
2500.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $171.2798 - $189.7837 | Request the lead time here | 
18.307 in
 
465.0 mm
 | 
M8 x 1.25
 | 
0.394 in
 
10.0 mm
 | 
7.874 in
 
200.0 mm
 | 
1200.0 N
 
1200.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $233.3891 - $258.6029 | Request the lead time here | 
18.898 in
 
480.0 mm
 | 
M10 x 1.5
 | 
0.551 in
 
14.0 mm
 | 
7.874 in
 
200.0 mm
 | 
2500.0 N
 
2500.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $142.5255 - $157.923 | Request the lead time here | 
22.205 in
 
564.0 mm
 | 
M6 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
9.843 in
 
250.0 mm
 | 
650.0 N
 
650.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $240.386 - $266.3557 | Request the lead time here | 
34.646 in
 
880.0 mm
 | 
M10 x 1.5
 | 
0.551 in
 
14.0 mm
 | 
15.748 in
 
400.0 mm
 | 
2500.0 N
 
2500.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $143.3881 - $158.8788 | Request the lead time here | 
26.142 in
 
664.0 mm
 | 
M6 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
11.811 in
 
300.0 mm
 | 
650.0 N
 
650.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $142.1421 - $157.4982 | Request the lead time here | 
18.268 in
 
464.0 mm
 | 
M6 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
7.874 in
 
200.0 mm
 | 
650.0 N
 
650.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $207.9895 - $230.4593 | Request the lead time here | 
10.433 in
 
265.0 mm
 | 
M10 x 1;M8 x 1.25
 | 
0.394 in
 
10.0 mm
 | 
3.937 in
 
100.0 mm
 | 
1000.0 N
 
1000.0 N
 | 
1.102 in
 
28.0 mm
 | ||
| $186.2321 - $206.3514 | Request the lead time here | 
14.37 in
 
365.0 mm
 | 
M8 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
5.906 in
 
150.0 mm
 | 
600.0 N
 
600.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $169.1712 - $187.4473 | Request the lead time here | 
6.496 in
 
165.0 mm
 | 
M8 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
1.969 in
 
50.0 mm
 | 
600.0 N
 
600.0 N
 | 
0.906 in
 
23.0 mm
 | ||
| $217.9576 - $241.5044 | Request the lead time here | 
14.37 in
 
365.0 mm
 | 
M10 x 1;M8 x 1.25
 | 
0.394 in
 
10.0 mm
 | 
5.906 in
 
150.0 mm
 | 
1000.0 N
 
1000.0 N
 | 
1.102 in
 
28.0 mm
 | ||
| $177.5098 - $196.6869 | Request the lead time here | 
10.433 in
 
265.0 mm
 | 
M8 x 1;M8 x 1.25
 | 
0.315 in
 
8.0 mm
 | 
3.937 in
 
100.0 mm
 | 
600.0 N
 
600.0 N
 | 
0.906 in
 
23.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue