Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Premium Machine Feet adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $33.4036 - $37.0122 | Request the lead time here |
M16
|
Bolt Down
|
|
3.937 in
100.0 mm
|
||
| $64.3784 - $71.3334 | Request the lead time here |
M16
|
Plain
|
|
3.937 in
100.0 mm
|
||
| $126.1298 - $139.756 | 12 In stock |
M24
|
Plain
|
|
3.937 in
100.0 mm
|
||
| $153.5308 - $170.1172 | Request the lead time here |
M16
|
Plain
|
|
3.937 in
100.0 mm
|
||
| $38.2494 - $42.3816 | Request the lead time here |
M16
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $67.4362 - $74.7215 | Request the lead time here |
M20
|
Bolt Down
|
|
3.937 in
100.0 mm
|
||
| $40.1302 - $44.4655 | Request the lead time here |
M16
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $52.0416 - $57.6638 | Request the lead time here |
M16
|
Bolt Down
|
|
3.937 in
100.0 mm
|
||
| $27.5096 - $30.4817 | Request the lead time here |
M12
|
Plain
|
|
2.165 in
55.0 mm
|
||
| $41.1228 - $45.5654 | Request the lead time here |
M12
|
Plain
|
|
2.165 in
55.0 mm
|
||
| $33.8908 - $37.5521 | Request the lead time here |
M16
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $50.7771 - $56.2627 | Request the lead time here |
M16
|
Bolt Down
|
|
3.937 in
100.0 mm
|
||
| $15.5237 - $17.2007 | Request the lead time here |
M8
|
Plain
|
|
2.165 in
55.0 mm
|
||
| 462424 | $44.7691 - $49.6057 | Request the lead time here |
M16
|
Plain
|
|
3.937 in
100.0 mm
|
|
| $37.0499 - $41.0525 | Request the lead time here |
M12
|
Bolt Down
|
|
3.937 in
100.0 mm
|
||
| $47.6456 - $52.793 | Request the lead time here |
M16
|
Plain
|
|
3.937 in
100.0 mm
|
||
| $56.5078 - $62.6125 | Request the lead time here |
M20
|
Bolt Down
|
|
3.937 in
100.0 mm
|
||
| $22.2566 - $24.6611 | Request the lead time here |
M12
|
Plain
|
|
2.165 in
55.0 mm
|
||
| $23.0563 - $25.5471 | Request the lead time here |
M12
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $30.3863 - $33.669 | Request the lead time here |
M12
|
Plain
|
|
2.756 in
70.0 mm