Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Machine Feet adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $10.7109 - $11.868 | Request the lead time here |
M12
|
Plastic Swivel
|
5.906 in
150.0 mm
|
2.362 in
60.0 mm
|
||
| $10.6514 - $19.6211 | Request the lead time here |
M10
|
Swivel
|
4.921 in
125.0 mm
|
2.362 in
60.0 mm
|
||
| $10.3942 - $11.5172 | Request the lead time here |
M12
|
Plastic Swivel
|
3.937 in
100.0 mm
|
3.15 in
80.0 mm
|
||
| $23.3173 - $42.953 | Request the lead time here |
M16
|
Plastic Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
| $6.9415 - $12.7871 | Request the lead time here |
M8
|
Plastic Swivel
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| $4.5295 - $8.3439 | Request the lead time here |
M12
|
Plain
|
3.15 in
80.0 mm
|
2.362 in
60.0 mm
|
||
| $9.8849 - $10.9528 | Request the lead time here |
M12
|
Plastic Swivel
|
2.598 in
66.0 mm
|
3.15 in
80.0 mm
|
||
| $13.1006 - $24.1326 | Request the lead time here |
M16
|
Plastic Swivel
|
2.598 in
66.0 mm
|
3.15 in
80.0 mm
|
||
| $9.3479 - $10.3578 | Request the lead time here |
M12
|
Plastic Swivel
|
3.937 in
100.0 mm
|
2.362 in
60.0 mm
|
||
| $9.6449 - $17.7668 | Request the lead time here |
M8
|
Plastic Swivel
|
3.15 in
80.0 mm
|
1.969 in
50.0 mm
|
||
| $8.0429 - $14.8159 | Request the lead time here |
M8
|
Plastic Swivel
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $13.999 - $25.7879 | Request the lead time here |
M16
|
Plastic Swivel
|
3.937 in
100.0 mm
|
3.15 in
80.0 mm
|
||
| $9.3037 - $17.1385 | Request the lead time here |
M10
|
Plastic Swivel
|
3.543 in
90.0 mm
|
1.969 in
50.0 mm
|
||
| $10.3667 - $11.4866 | Request the lead time here |
M12
|
Plastic Swivel
|
4.921 in
125.0 mm
|
2.362 in
60.0 mm
|
||
| $7.7387 - $14.2554 | Request the lead time here |
M10
|
Plastic Swivel
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
||
| $8.8248 - $9.7782 | Request the lead time here |
M12
|
Plastic Swivel
|
2.598 in
66.0 mm
|
2.362 in
60.0 mm
|
||
| $19.7668 - $36.4126 | Request the lead time here |
M16
|
Plastic Swivel
|
2.598 in
66.0 mm
|
3.937 in
100.0 mm
|
||
| $15.5352 - $28.6175 | Request the lead time here |
M16
|
Swivel
|
3.937 in
100.0 mm
|
3.15 in
80.0 mm
|
||
| $8.5067 - $15.6702 | Request the lead time here |
M8
|
Plastic Swivel
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
| $16.6511 - $30.6731 | Request the lead time here |
M16
|
Plastic Swivel
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue