Menu Search

Machine Feet - Standard

In stock

Standard Machine Feet adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
$8.2842 - $15.2604 Request the lead time here
M8
Bolt Down
25.0 mm
40.0 mm
$9.3142 - $17.1577 Request the lead time here
M10
Bolt Down
70.0 mm
60.0 mm
$12.2091 - $13.5281 Request the lead time here
M12
Swivel
100.0 mm
80.0 mm
$9.0895 - $10.0715 Request the lead time here
M12
Bolt Down
66.0 mm
60.0 mm
  • of 2
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Polyamide;Steel

468564

Price Range
$15.2604 - $8.2842

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PA
  • Base Type
    Bolt Down
  • Bolt Down Base
    Plain
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 60.0 mm | 2.362 in ; Thread Length - 70.0 mm | 2.756 in ; Full Material - Polyamide;Steel

468574

Price Range
$17.1577 - $9.3142

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PA
  • Base Type
    Bolt Down
  • Bolt Down Base
    Plain
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 80.0 mm | 3.15 in ; Thread Length - 100.0 mm | 3.937 in ; Full Material - Polyamide;Steel

468603

Price Range
$13.5281 - $12.2091

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PA
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 60.0 mm | 2.362 in ; Thread Length - 66.0 mm | 2.598 in ; Full Material - Polyamide;Steel

468576

Price Range
$10.0715 - $9.0895

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PA
  • Base Type
    Bolt Down
  • Bolt Down Base
    Plain
  • Colour
    Black
  • Full Material
    Polyamide;Steel