These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Thread Length | View | |
---|---|---|---|---|---|---|
$0.5439 - $0.6027 | Request the lead time here |
M6
|
Natural
|
2.362 in
60.0 mm
|
||
$0.325 - $0.3602 | 1030 In stock |
M8
|
Natural
|
0.984 in
25.0 mm
|
||
$0.1152 - $0.1276 | 1030 In stock |
M3
|
Natural
|
0.197 in
5.0 mm
|
||
$0.0751 - $0.0791 | 10 In stock |
M6
|
Black
|
0.787 in
20.0 mm
|
||
$0.3606 - $0.3995 | Request the lead time here |
M8
|
Natural
|
0.315 in
8.0 mm
|
||
$0.1284 - $0.1422 | 27 In stock |
M3
|
Natural
|
0.315 in
8.0 mm
|
||
$0.1365 - $0.1512 | Request the lead time here |
M4
|
Natural
|
0.236 in
6.0 mm
|
||
$0.2524 - $0.2799 | Request the lead time here |
M6
|
Natural
|
1.181 in
30.0 mm
|
||
$0.098 - $0.1086 | 1027 In stock |
M5
|
Natural
|
0.315 in
8.0 mm
|
||
$0.6532 - $0.7237 | Request the lead time here |
M8
|
Natural
|
1.969 in
50.0 mm
|
||
$0.1279 - $0.1416 | Request the lead time here |
M2
|
Natural
|
0.197 in
5.0 mm
|
||
$0.1116 - $0.1236 | 1030 In stock |
M3
|
Natural
|
0.984 in
25.0 mm
|
||
$0.4333 - $0.4799 | Request the lead time here |
M5
|
Natural
|
2.756 in
70.0 mm
|
||
$0.2094 - $0.2319 | 1030 In stock |
M5
|
Natural
|
0.472 in
12.0 mm
|
||
$0.1897 - $0.2101 | Request the lead time here |
M5
|
Natural
|
0.787 in
20.0 mm
|
||
$0.1747 - $0.1936 | Request the lead time here |
M5
|
Natural
|
0.472 in
12.0 mm
|
||
$0.0904 - $0.0951 | 20 In stock |
M8
|
Black
|
0.787 in
20.0 mm
|
||
$0.4725 - $0.5236 | Request the lead time here |
M6
|
Natural
|
1.969 in
50.0 mm
|
||
$1.1407 - $1.264 | Request the lead time here |
M8
|
Natural
|
2.362 in
60.0 mm
|
||
$0.221 - $0.2448 | 30 In stock |
M4
|
Natural
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue