Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
234 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length Drive Type View
$2.6412 - $2.9265 15 In stock
M3
Light Brown
Crossed Drive
$0.0513 - $0.0541 1028 In stock
M4
Natural
9.3 mm
Slotted Drive
$0.0696 - $0.0734 1030 In stock
M6
Natural
21.7 mm
Slotted Drive
$0.3974 - $0.4403 Request the lead time here
M4
Natural
9.3 mm
Slotted Drive
$0.4485 - $0.4721 10 In stock
M6
Natural
8.7 mm
Slotted Drive
$0.2369 - $0.2493 Request the lead time here
M3
Natural
10.3 mm
Slotted Drive
$1.4069 - $1.5588 10 In stock
M3
Light Brown
Crossed Drive
$7.3437 - $7.7303 87 In stock
M5
Light Brown
Crossed Drive
$6.1404 - $6.4636 Request the lead time here
M6
Light Brown
Crossed Drive
$0.0444 - $0.0467 20 In stock
M4
Black
9.3 mm
Slotted Drive
$0.0588 - $0.0619 1030 In stock
M5
Natural
7.3 mm
Slotted Drive
$0.0754 - $0.0794 10 In stock
M5
Natural
17.3 mm
Slotted Drive
$2.3523 - $2.4762 Request the lead time here
M6
Natural
56.7 mm
Slotted Drive
$0.0668 - $0.0704 1030 In stock
M5
Natural
5.5 mm
Slotted Drive
$0.0452 - $0.0476 10 In stock
M4
Black
7.3 mm
Slotted Drive
$0.1216 - $0.128 Request the lead time here
M4
Natural
17.3 mm
Slotted Drive
$0.0545 - $0.0573 Request the lead time here
M5
Natural
37.3 mm
Slotted Drive
$0.0878 - $0.0925 1030 In stock
M6
Natural
12.7 mm
Slotted Drive
$0.2266 - $0.2384 Request the lead time here
M6
Natural
56.7 mm
Slotted Drive
$5.8225 - $6.129 Request the lead time here
M6
Light Brown
Crossed Drive
  • of 12
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in

181031270409

Price Range
$2.9265 - $2.6412

Stock Levels
15 In stock
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 9.3 mm | 0.366 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100190000VR

Price Range
$0.0541 - $0.0513

Stock Levels
1028 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 21.7 mm | 0.854 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100480000VR

Price Range
$0.0734 - $0.0696

Stock Levels
1030 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    21.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M4; Thread Length 9.3 mm | 0.366 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100190500VR

Price Range
$0.4403 - $0.3974

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 8.7 mm | 0.343 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100430500VR

Price Range
$0.4721 - $0.4485

Stock Levels
10 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M3; Thread Length 10.3 mm | 0.406 in; Head Diameter 6.3 mm | 0.248 in; Head Height 1.7 mm | 0.067 in

0100100500VR

Price Range
$0.2493 - $0.2369

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in

181030670409

Price Range
$1.5588 - $1.4069

Stock Levels
10 In stock
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in

181051570409

Price Range
$7.7303 - $7.3437

Stock Levels
87 In stock
Attributes
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in

181061570409

Price Range
$6.4636 - $6.1404

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 9.3 mm | 0.366 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100190001VR

Price Range
$0.0467 - $0.0444

Stock Levels
20 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 7.3 mm | 0.287 in; Head Diameter 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0100280000VR

Price Range
$0.0619 - $0.0588

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M5; Thread Length 17.3 mm | 0.681 in; Head Diameter 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0100330300VR

Price Range
$0.0794 - $0.0754

Stock Levels
10 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 56.7 mm | 2.232 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100540500VR

Price Range
$2.4762 - $2.3523

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    56.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 5.5 mm | 0.217 in; Head Diameter 10.3 mm | 0.406 in; Head Height 2.5 mm | 0.098 in

0100810000VR

Price Range
$0.0704 - $0.0668

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    5.5 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 7.3 mm | 0.287 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100180001VR

Price Range
$0.0476 - $0.0452

Stock Levels
10 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M4; Thread Length 17.3 mm | 0.681 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100220500VR

Price Range
$0.128 - $0.1216

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M5; Thread Length 37.3 mm | 1.469 in; Head Diameter 9.2 mm | 0.362 in; Head Height 2.7 mm | 0.106 in

0100360300VR

Price Range
$0.0573 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    37.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 12.7 mm | 0.5 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100450000VR

Price Range
$0.0925 - $0.0878

Stock Levels
1030 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    12.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 56.7 mm | 2.232 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100540300VR

Price Range
$0.2384 - $0.2266

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    56.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in

181061070409

Price Range
$6.129 - $5.8225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw