Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| $0.424 - $0.4464 | Request the lead time here |
M2
|
Black
|
|
Crossed Drive
|
||
| $0.4637 - $0.8541 | Request the lead time here |
M2
|
Black
|
|
Crossed Drive
|
||
| $0.5694 - $0.5994 | Request the lead time here |
M4
|
Black
|
|
Crossed Drive
|
||
| $0.5666 - $0.5963 | Request the lead time here |
M6
|
Natural
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| $0.0976 - $0.1027 | 18 In stock |
M6
|
Black
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| $0.2093 - $0.2203 | 520 In stock |
M8
|
Natural
|
0.185 in
4.7 mm
|
Slotted Drive
|
||
| $0.0338 - $0.0356 | 10 In stock |
M3
|
Black
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| $0.0458 - $0.0483 | 1030 In stock |
M4
|
Natural
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| $0.6687 - $0.704 | Request the lead time here |
M5
|
Natural
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| $0.0895 - $0.0941 | Request the lead time here |
M4
|
Natural
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| $0.0963 - $0.1013 | Request the lead time here |
M6
|
Black
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| $0.0399 - $0.0421 | 1030 In stock |
M3
|
Natural
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| $0.042 - $0.0442 | 1030 In stock |
M5
|
Natural
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| $0.0517 - $0.0543 | 1010 In stock |
M6
|
Natural
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| $0.1725 - $0.1816 | 1060 In stock |
M8
|
Natural
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| $0.18 - $0.1895 | 1020 In stock |
M8
|
Natural
|
0.185 in
4.7 mm
|
Slotted Drive
|
||
| $1.2799 - $1.4183 | 16 In stock |
M3
|
Tan
|
|
Crossed Drive
|
||
| $5.2559 - $5.8238 | Request the lead time here |
M4
|
Tan
|
|
Crossed Drive
|
||
| $0.0981 - $0.1033 | 520 In stock |
M6
|
Natural
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| $0.0648 - $0.0683 | 1030 In stock |
M5
|
Natural
|
0.098 in
2.5 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue