Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| $0.0992 - $0.1043 | Request the lead time here |
M6
|
Black
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| $0.0532 - $0.056 | 1010 In stock |
M6
|
Natural
|
0.343 in
8.7 mm
|
Slotted Drive
|
||
| $0.1275 - $0.1342 | 1030 In stock |
M6
|
Natural
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| $0.1777 - $0.1871 | 1060 In stock |
M8
|
Natural
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| $0.0897 - $0.0944 | 20 In stock |
M6
|
Natural
|
0.5 in
12.7 mm
|
Slotted Drive
|
||
| $1.3183 - $1.4608 | 16 In stock |
M3
|
Light Brown
|
|
Crossed Drive
|
||
| $0.0409 - $0.043 | 29 In stock |
M4
|
Natural
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| $0.4106 - $0.455 | Request the lead time here |
M3
|
Natural
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| $0.1084 - $0.114 | 10 In stock |
M6
|
Natural
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| $0.1854 - $0.1952 | 1020 In stock |
M8
|
Natural
|
1.39 in
35.3 mm
|
Slotted Drive
|
||
| $0.1457 - $0.1535 | Request the lead time here |
M6
|
Natural
|
0.264 in
6.7 mm
|
Slotted Drive
|
||
| $0.6216 - $0.6544 | Request the lead time here |
M6
|
Natural
|
1.051 in
26.7 mm
|
Slotted Drive
|
||
| $7.2263 - $7.6066 | Request the lead time here |
M5
|
Light Brown
|
|
Crossed Drive
|
||
| $0.0842 - $0.0885 | 1028 In stock |
M8
|
Natural
|
0.445 in
11.3 mm
|
Slotted Drive
|
||
| $0.1659 - $0.1746 | 50 In stock |
M8
|
Natural
|
0.996 in
25.3 mm
|
Slotted Drive
|
||
| $0.8496 - $0.8943 | Request the lead time here |
M5
|
Natural
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
| 1439980 | $0.9657 - $1.7791 | Request the lead time here |
M1.2
|
Natural
|
0.063 in
1.6 mm
|
Crossed Drive
|
|
| $1.3764 - $2.5354 | Request the lead time here |
M5
|
Natural
|
|
Crossed Drive
|
||
| $0.423 - $0.7795 | Request the lead time here |
M3
|
Natural
|
|
Crossed Drive
|
||
| $0.5594 - $1.0304 | Request the lead time here |
M4
|
Natural
|
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue