Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
$0.0826 - $0.0868 1030 In stock
M6
Natural
30.0 mm
$0.112 - $0.1179 Request the lead time here
M6
Natural
60.0 mm
$0.0461 - $0.0485 1035 In stock
M4
Natural
12.0 mm
$0.0484 - $0.0509 1022 In stock
M4
Natural
16.0 mm
$0.1209 - $0.1273 1000 In stock
M8
Natural
20.0 mm
$0.0353 - $0.0371 1030 In stock
M5
Natural
8.0 mm
$0.0619 - $0.0651 1028 In stock
M6
Natural
25.0 mm
$0.0823 - $0.0866 Request the lead time here
M6
Natural
22.0 mm
$0.0353 - $0.0372 1023 In stock
M4
Natural
20.0 mm
$0.0911 - $0.0958 1024 In stock
M8
Natural
16.0 mm
$0.0594 - $0.0626 1038 In stock
M5
Natural
12.0 mm
$0.0535 - $0.0564 24 In stock
M6
Natural
8.0 mm
$0.1092 - $0.115 Request the lead time here
M8
Black
30.0 mm
$0.2669 - $0.2957 17 In stock
M6
Black
16.0 mm
$0.0646 - $0.0748 1030 In stock
M6
Natural
16.0 mm
$0.0508 - $0.0536 1026 In stock
M4
Natural
10.0 mm
$0.0579 - $0.0609 Request the lead time here
M5
Natural
10.0 mm
$0.0617 - $0.0648 250 In stock
M5
Black
16.0 mm
$0.1444 - $0.152 Request the lead time here
M6
Natural
50.0 mm
$0.1121 - $0.1181 1029 In stock
M8
Natural
35.0 mm
  • of 3
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0170500000VR

Price Range
$0.0868 - $0.0826

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in

0170540000VR

Price Range
$0.1179 - $0.112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    60.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in

0170190000VR

Price Range
$0.0485 - $0.0461

Stock Levels
1035 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

0170210000VR

Price Range
$0.0509 - $0.0484

Stock Levels
1022 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 20.0 mm | 0.787 in

0170690000VR

Price Range
$0.1273 - $0.1209

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in

0170270000VR

Price Range
$0.0371 - $0.0353

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    8.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in

0170480000VR

Price Range
$0.0651 - $0.0619

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    25.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 22.0 mm | 0.866 in

0170470000VR

Price Range
$0.0866 - $0.0823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    22.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in

0170220000VR

Price Range
$0.0372 - $0.0353

Stock Levels
1023 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

0170680000VR

Price Range
$0.0958 - $0.0911

Stock Levels
1024 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in

0170290000VR

Price Range
$0.0626 - $0.0594

Stock Levels
1038 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

0170410000VR

Price Range
$0.0564 - $0.0535

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    8.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in

0170710001VR

Price Range
$0.115 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

0170450001VR

Price Range
$0.2957 - $0.2669

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

0170450000VR

Price Range
$0.0748 - $0.0646

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

0170180000VR

Price Range
$0.0536 - $0.0508

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0170280000VR

Price Range
$0.0609 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

0170310001VR

Price Range
$0.0648 - $0.0617

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 50.0 mm | 1.969 in

0170530000VR

Price Range
$0.152 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    50.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 35.0 mm | 1.378 in

0170720000VR

Price Range
$0.1181 - $0.1121

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    35.0 mm
  • Thread Size
    M8