Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
$0.0508 - $0.0536 1026 In stock
M4
Natural
10.0 mm
$0.0614 - $0.0646 117 In stock
M5
Black
20.0 mm
$0.0748 - $0.0788 123 In stock
M6
Natural
20.0 mm
$0.2669 - $0.2957 117 In stock
M6
Black
16.0 mm
$0.0578 - $0.0609 1018 In stock
M5
Black
10.0 mm
$0.0697 - $0.0733 1028 In stock
M6
Natural
12.0 mm
$0.0535 - $0.0564 1024 In stock
M6
Natural
8.0 mm
$0.0681 - $0.0718 1030 In stock
M6
Natural
10.0 mm
$0.0467 - $0.0492 1010 In stock
M4
Black
10.0 mm
$0.0615 - $0.0647 1024 In stock
M5
Natural
16.0 mm
$0.0646 - $0.0748 1030 In stock
M6
Natural
16.0 mm
$0.0461 - $0.0485 1035 In stock
M4
Natural
12.0 mm
$0.1176 - $0.1238 520 In stock
M6
Natural
80.0 mm
$0.0594 - $0.0626 1038 In stock
M5
Natural
12.0 mm
$0.0826 - $0.0868 1030 In stock
M6
Natural
30.0 mm
$0.112 - $0.1179 520 In stock
M6
Natural
60.0 mm
$0.1092 - $0.115 118 In stock
M8
Black
30.0 mm
$0.049 - $0.0516 1012 In stock
M4
Black
16.0 mm
$0.0277 - $0.0291 1008 In stock
M4
Black
20.0 mm
$0.0823 - $0.0866 1026 In stock
M6
Natural
22.0 mm
  • of 3
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

0170180000VR

Price Range
$0.0536 - $0.0508

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in

0170330001VR

Price Range
$0.0646 - $0.0614

Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in

0170460000VR

Price Range
$0.0788 - $0.0748

Stock Levels
123 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

0170450001VR

Price Range
$0.2957 - $0.2669

Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0170280001VR

Price Range
$0.0609 - $0.0578

Stock Levels
1018 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in

0170430000VR

Price Range
$0.0733 - $0.0697

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

0170410000VR

Price Range
$0.0564 - $0.0535

Stock Levels
1024 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    8.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

0170420000VR

Price Range
$0.0718 - $0.0681

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

0170180001VR

Price Range
$0.0492 - $0.0467

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

0170310000VR

Price Range
$0.0647 - $0.0615

Stock Levels
1024 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

0170450000VR

Price Range
$0.0748 - $0.0646

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in

0170190000VR

Price Range
$0.0485 - $0.0461

Stock Levels
1035 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 80.0 mm | 3.15 in

0170560000VR

Price Range
$0.1238 - $0.1176

Stock Levels
520 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    80.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in

0170290000VR

Price Range
$0.0626 - $0.0594

Stock Levels
1038 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0170500000VR

Price Range
$0.0868 - $0.0826

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in

0170540000VR

Price Range
$0.1179 - $0.112

Stock Levels
520 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    60.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in

0170710001VR

Price Range
$0.115 - $0.1092

Stock Levels
118 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

0170210001VR

Price Range
$0.0516 - $0.049

Stock Levels
1012 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in

0170220001VR

Price Range
$0.0291 - $0.0277

Stock Levels
1008 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 22.0 mm | 0.866 in

0170470000VR

Price Range
$0.0866 - $0.0823

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    22.0 mm
  • Thread Size
    M6