Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
$0.0551 - $0.0579 117 In stock
M8
Black
10.0 mm
$0.0353 - $0.0372 1023 In stock
M4
Natural
20.0 mm
$0.0579 - $0.0609 1027 In stock
M5
Natural
10.0 mm
$0.0748 - $0.0788 1027 In stock
M5
Natural
25.0 mm
$0.1121 - $0.1181 1029 In stock
M8
Natural
35.0 mm
$0.0353 - $0.0371 1030 In stock
M5
Natural
8.0 mm
$0.0619 - $0.0651 1028 In stock
M6
Natural
25.0 mm
$0.0792 - $0.0832 110 In stock
M6
Black
40.0 mm
$0.0939 - $0.0989 118 In stock
M8
Black
20.0 mm
$0.102 - $0.1074 1028 In stock
M8
Natural
25.0 mm
$0.0828 - $0.0871 110 In stock
M6
Black
30.0 mm
$0.1444 - $0.152 517 In stock
M6
Natural
50.0 mm
$0.0758 - $0.0798 1016 In stock
M6
Natural
6.5 mm
$0.1037 - $0.109 1030 In stock
M6
Natural
40.0 mm
$0.0908 - $0.0955 119 In stock
M8
Black
16.0 mm
$0.0484 - $0.0509 1022 In stock
M4
Natural
16.0 mm
$0.0683 - $0.0718 111 In stock
M6
Black
10.0 mm
$0.104 - $0.1094 1027 In stock
M8
Natural
10.0 mm
$0.0911 - $0.0958 1024 In stock
M8
Natural
16.0 mm
$0.0617 - $0.0648 1050 In stock
M5
Black
16.0 mm
  • of 3
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 10.0 mm | 0.394 in

0170650001VR

Price Range
$0.0579 - $0.0551

Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in

0170220000VR

Price Range
$0.0372 - $0.0353

Stock Levels
1023 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0170280000VR

Price Range
$0.0609 - $0.0579

Stock Levels
1027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

0170340000VR

Price Range
$0.0788 - $0.0748

Stock Levels
1027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    25.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 35.0 mm | 1.378 in

0170720000VR

Price Range
$0.1181 - $0.1121

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    35.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in

0170270000VR

Price Range
$0.0371 - $0.0353

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    8.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in

0170480000VR

Price Range
$0.0651 - $0.0619

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    25.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in

0170520001VR

Price Range
$0.0832 - $0.0792

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    40.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 20.0 mm | 0.787 in

0170690001VR

Price Range
$0.0989 - $0.0939

Stock Levels
118 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 25.0 mm | 0.984 in

0170700000VR

Price Range
$0.1074 - $0.102

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    25.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0170500001VR

Price Range
$0.0871 - $0.0828

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 50.0 mm | 1.969 in

0170530000VR

Price Range
$0.152 - $0.1444

Stock Levels
517 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    50.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 6.5 mm | 0.256 in

0170390000VR

Price Range
$0.0798 - $0.0758

Stock Levels
1016 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    6.5 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in

0170520000VR

Price Range
$0.109 - $0.1037

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    40.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

0170680001VR

Price Range
$0.0955 - $0.0908

Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

0170210000VR

Price Range
$0.0509 - $0.0484

Stock Levels
1022 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

0170420001VR

Price Range
$0.0718 - $0.0683

Stock Levels
111 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 10.0 mm | 0.394 in

0170650000VR

Price Range
$0.1094 - $0.104

Stock Levels
1027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

0170680000VR

Price Range
$0.0958 - $0.0911

Stock Levels
1024 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

0170310001VR

Price Range
$0.0648 - $0.0617

Stock Levels
1050 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M5