Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
Request the lead time here |
#4-40
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
Crossed Drive
|
|||
Request the lead time here |
#6-32
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
Philips Drive
|
|||
$0.0436 - $0.0459 | 1029 In stock |
M3
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
$0.0471 - $0.0497 | 1028 In stock |
M4
|
Natural
|
PA
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
$0.0328 - $0.0347 | Request the lead time here |
M4
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
$0.0464 - $0.0489 | Request the lead time here |
M4
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
$0.0376 - $0.0396 | Request the lead time here |
M3
|
Natural
|
PA
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
$0.1503 - $0.1583 | Request the lead time here |
M10
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
$0.0711 - $0.0748 | 1019 In stock |
M6
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
$4.399 - $4.6304 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
$0.1055 - $0.1112 | Request the lead time here |
M8
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
$5.5982 - $5.893 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
$0.0812 - $0.0855 | Request the lead time here |
M6
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
$0.1157 - $0.1219 | 520 In stock |
M6
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Crossed Drive
|
||
$0.0807 - $0.085 | Request the lead time here |
M6
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
$0.0377 - $0.0397 | Request the lead time here |
M5
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
$0.1217 - $0.1282 | Request the lead time here |
M6
|
Natural
|
PA
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
$0.1863 - $0.1961 | 1028 In stock |
M6
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
$0.9376 - $0.987 | Request the lead time here |
M1.2
|
Natural
|
Reny
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
$0.0748 - $0.0788 | Request the lead time here |
M6
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue